Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes (max. 1 s and 1 signal)
Consumption w/o load
  • ≤70 mA
Pulses per revolution
  • 4096
Phase shift
  • 90 ° ±10°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90° ±10 %
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • TTL/RS422
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Approval
  • UL Class 2
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø12 mm (through hollow shaft)
Motor shaft tolerance
  • ± 0.2 mm (axial offset)
  • ≤ 0.1 mm (radial offset)
  • ≤ 0.1 mm (concentricity)
Protection EN 60529
  • IP 54 (flange side)
  • IP 65 (housing side)
Operating speed
  • ≤6000 rpm (+25 °C)
Starting torque
  • ≤0.04 Nm
Material
  • Housing: aluminium
  • Solid shaft: stainless steel
Operating temperature
  • -25...+100 °C (see general information)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6 Vibration 10 g, 10-2000 Hz
  • EN 60068-2-27 Shock 100 g, 11 ms
Connection
  • Flylead connector M23, 12-pin, tangential, length 300 mm
Weight approx.
  • 300 g

Downloads
Data sheet
Quickstart
3D CAD / CAE

Accessories
Mounting accessories
Mounting kit 006
Torque arm, 1-arm, bolt circle ø74…94 mm, mounting M4/M5

Article no.: 11066083

  • For low-dynamic applications and constant movements
Mounting kit 021
Torque arm, 1-arm, bolt circle ø65.5...281 mm, mounting M4, can be cut to length

Article no.: 11073119

  • Universal mounting option by several pitch diameters.
Mounting kit 028
Torque arm, 1-arm, bolt circle ø74…94 mm, mounting M6

Article no.: 11067367

  • For low-dynamic applications and constant movements
Mounting kit 046
Stator coupling, 2-armed, bolt circle ø63 mm, mounting M3

Article no.: 11100198

  • For high-dynamic applications.
Mounting kit 047
Torque arm, 1-arm, bolt circle ø63...94 mm, mounting M4

Article no.: 11113210

  • Universal torque arm for mounting hole circle 63...94 mm
  • Flexible 30° alignment
Mounting kit 048
Torque arm, 1-arm, bolt circle ø76.5...83 mm, mounting M4

Article no.: 11124300

  • For low-dynamic applications and constant movements
Fan cover clip 8 mm

Article no.: 11106627

  • Encoder mount directly on the fan cover
  • Self-holding clip for 8 mm grid dimension
  • For quick and easy installation
  • Operating temperature -40…+85 °C
  • Fan cover clip made of polyamide 6.6 (PA 6.6)
Insulating sleeve ø10 mm/ø12 mm/25 mm long

Article no.: 11116921

Insulating sleeve ø12 mm/ø14 mm/25 mm long

Article no.: 11116923

Cables with open-ended wires
optoPulse Female connector M23, 12-pin, CW, with cable 1 m

Article no.: 11095302

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 1 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
optoPulse Female connector M23, 12-pin, CW, with cable 2 m

Article no.: 11100408

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 2 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
optoPulse Female connector M23, 12-pin, CW, with cable 5 m

Article no.: 11100430

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 5 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
optoPulse Female connector M23, 12-pin, CW, with cable 10 m

Article no.: 11100431

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 10 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
Connector M23 (S2BG12), 1 m cable (incremental)

Article no.: 11072792

  • Shielded connection cable with M23-female connector (12-pin) and wire end sleeves for incremental encoders with sensor outputs
Connector M23 (S2BG12), 2 m cable (incremental)

Article no.: 11072796

  • Shielded connection cable with M23-female connector (12-pin) and wire end sleeves for incremental encoders with sensor outputs
Connector M23 (S2BG12), 5 m cable (incremental)

Article no.: 11072804

  • Shielded connection cable with M23-female connector (12-pin) and wire end sleeves for incremental encoders with sensor outputs
Connector M23 (S2BG12), 10 m cable (incremental)

Article no.: 11072815

  • Shielded connection cable with M23-female connector (12-pin) and wire end sleeves for incremental encoders with sensor outputs

To the top