|
|
CAM12.A3-11235035
Artículo no..: 11235035
|
Head A
- Head A: Connection: M12
- Head A: Gender: Male
- Head A: Angle cable outlet: 0°
- Head A: No. of poles: 3
- Head A: Coding: A
- Head A: Degree of protection: IP65, IP66K, IP67
- Labeling sleeve side A: Yes
|
Cable
- Cable length: 30 cm
- External sheath: Material: PUR
- Shielded: No
- Conductor structure: 32 × 0,1 mm
- Wire cross section: 0.25 mm²
- Cable diameter: 4,3 mm ± 5%
|
Head B/OCE
- Head B: Connection: M8
- Head B: Gender: Female
- Head B: Angle cable outlet: 0°
- Head B: No. of poles: 3
- Head B: Coding: A
- Head B: Degree of protection: IP65, IP66K, IP67
- Labeling sleeve side B: Yes
|
Features/Surrounding
- Temperature range (fixed): - 25 ...+ 80 °C
- Dragchain capable: Oui
- Cable: Torsion capable: Oui
- Head A: Acid and alkali resistant: No
- Approvals: CE, cULus
|
|
|
|
|
|
CAM8.A3-11235049
Artículo no..: 11235049
|
Head A
- Head A: Connection: M8
- Head A: Gender: Male
- Head A: Angle cable outlet: 0°
- Head A: No. of poles: 3
- Head A: Coding: A
- Head A: Degree of protection: IP65, IP66K, IP67
- Labeling sleeve side A: Yes
|
Cable
- Cable length: 30 cm
- External sheath: Material: PUR
- Conductor structure: 42 × 0,1 mm
- Cable diameter: 4,3 mm ± 5%
|
Head B/OCE
- Head B: Connection: M8
- Head B: Gender: Female
- Head B: No. of poles: 3
- Head B: Coding: A
- Head B: Degree of protection: IP65, IP66K, IP67
- Labeling sleeve side B: Yes
|
Features/Surrounding
- Temperature range (fixed): - 25 ...+ 80 °C
|
|
|
|
|
|
CAM8.A3-11235073
Artículo no..: 11235073
|
Head A
- Head A: Connection: M8
- Head A: Gender: Male
- Head A: Angle cable outlet: 0°
- Head A: No. of poles: 3
- Head A: Coding: A
- Head A: Degree of protection: IP65, IP66K, IP67
- Labeling sleeve side A: Yes
|
Cable
- Cable length: 30 cm
- External sheath: Material: PUR
- Shielded: No
- Conductor structure: 32 × 0,1 mm
- Wire cross section: 0.25 mm²
- Cable diameter: 4,3 mm ± 5%
|
Head B/OCE
- Head B: Connection: M8
- Head B: Gender: Female
- Head B: Angle cable outlet: 0°
- Head B: No. of poles: 3
- Head B: Coding: A
- Head B: Degree of protection: IP65, IP66K, IP67
- Labeling sleeve side B: Yes
|
Features/Surrounding
- Temperature range (fixed): - 25 ...+ 80 °C
- Dragchain capable: Si
- Cable: Torsion capable: Si
- Head A: Acid and alkali resistant: No
- Approvals: CE, cULus
- Head B: LED color: GN, YE
|
|
|
|
|
|
CAM8.A3-11235079
Artículo no..: 11235079
|
Head A
- Head A: Connection: M8
- Head A: Gender: Male
- Head A: Angle cable outlet: 0°
- Head A: No. of poles: 3
- Head A: Coding: A
- Head A: Degree of protection: IP65, IP66K, IP67
- Labeling sleeve side A: Yes
|
Cable
- Cable length: 30 cm
- External sheath: Material: PUR
- Shielded: No
- Conductor structure: 42 × 0,1 mm
- Wire cross section: 0.34 mm²
- Cable diameter: 4,3 mm ± 5%
|
Head B/OCE
- Head B: Connection: M8
- Head B: Gender: Female
- Head B: Angle cable outlet: 90°
- Head B: No. of poles: 3
- Head B: Coding: A
- Head B: Degree of protection: IP65, IP66K, IP67
- Labeling sleeve side B: Yes
|
Features/Surrounding
- Temperature range (fixed): - 25 ...+ 80 °C
- Dragchain capable: Si
- Cable: Torsion capable: Si
- Head A: Acid and alkali resistant: No
- Approvals: CE, cULus
|
|
|
|
|
|
CAM8.A3-11235082
Artículo no..: 11235082
|
Head A
- Head A: Connection: M8
- Head A: Gender: Male
- Head A: Angle cable outlet: 0°
- Head A: No. of poles: 3
- Head A: Coding: A
- Head A: Degree of protection: IP65, IP66K, IP67
- Labeling sleeve side A: Yes
|
Cable
- Cable length: 30 cm
- External sheath: Material: PUR
- Shielded: No
- Conductor structure: 32 × 0,1 mm
- Wire cross section: 0.25 mm²
- Cable diameter: 4,3 mm ± 5%
|
Head B/OCE
- Head B: Connection: M8
- Head B: Gender: Female
- Head B: Angle cable outlet: 90°
- Head B: No. of poles: 3
- Head B: Coding: A
- Head B: Degree of protection: IP65, IP66K, IP67
- Labeling sleeve side B: Yes
|
Features/Surrounding
- Temperature range (fixed): - 25 ...+ 80 °C
- Dragchain capable: Si
- Cable: Torsion capable: Si
- Head A: Acid and alkali resistant: No
- Approvals: CE, cULus
|
|
|
|