• Imagen
  • Nombre del producto
  • Head A
  • Cable
  • Head B/OCE
  • Features/Surrounding

filtrar por características

Head A: Connection

Head A: Angle cable outlet

Head A: Gender

Head A: Coding

Head A: No. of poles

Head A: Degree of protection

Head B: Connection

Cable length

External sheath: Material

External sheath: Color

Dragchain capable

Imagen Nombre del producto Head A Cable Head B/OCE Features/Surrounding
ESG 32AY0200

Artículo no..: 11166415

Head A
  • Head A: Connection: M8
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP65, IP67, IP68, IP69
Cable
  • Cable length: 200 cm
  • External sheath: Material: TPE
  • Conductor structure: 42 × 0,1 mm
  • Wire cross section: 0.34 mm²
  • Cable diameter: 4,6 mm ± 5%
Head B/OCE
  • Stripping length: 0 mm
  • Head B: Connection: Open-ended wires
Features/Surrounding
  • Temperature range (fixed): - 40 ...+ 105 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
Consultar
ESG 32AY0500

Artículo no..: 11166419

Head A
  • Head A: Connection: M8
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP65, IP67, IP68, IP69
Cable
  • Cable length: 500 cm
  • External sheath: Material: TPE
  • Conductor structure: 42 × 0,1 mm
  • Wire cross section: 0.34 mm²
  • Cable diameter: 4,6 mm ± 5%
Head B/OCE
  • Stripping length: 0 mm
  • Head B: Connection: Open-ended wires
Features/Surrounding
  • Temperature range (fixed): - 40 ...+ 105 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
Consultar
ESG 32AY1000

Artículo no..: 11166440

Head A
  • Head A: Connection: M8
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP65, IP67, IP68, IP69
Cable
  • Cable length: 1000 cm
  • External sheath: Material: TPE
  • Conductor structure: 42 × 0,1 mm
  • Wire cross section: 0.34 mm²
  • Cable diameter: 4,6 mm ± 5%
Head B/OCE
  • Stripping length: 0 mm
  • Head B: Connection: Open-ended wires
Features/Surrounding
  • Temperature range (fixed): - 40 ...+ 105 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
Consultar
ESW 31AY0200

Artículo no..: 11166441

Head A
  • Head A: Connection: M8
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 90°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP65, IP67, IP68, IP69
Cable
  • Cable length: 200 cm
  • External sheath: Material: TPE
  • Conductor structure: 42 × 0,1 mm
  • Wire cross section: 0.34 mm²
  • Cable diameter: 4,6 mm ± 5%
Head B/OCE
  • Stripping length: 0 mm
  • Head B: Connection: Open-ended wires
Features/Surrounding
  • Temperature range (fixed): - 40 ...+ 105 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
Consultar
ESW 31AY0500

Artículo no..: 11166442

Head A
  • Head A: Connection: M8
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 90°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP65, IP67, IP68, IP69
Cable
  • Cable length: 500 cm
  • External sheath: Material: TPE
  • Conductor structure: 42 × 0,1 mm
  • Wire cross section: 0.34 mm²
  • Cable diameter: 4,6 mm ± 5%
Head B/OCE
  • Stripping length: 0 mm
  • Head B: Connection: Open-ended wires
Features/Surrounding
  • Temperature range (fixed): - 40 ...+ 105 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
Consultar
ESW 31AY1000

Artículo no..: 11166443

Head A
  • Head A: Connection: M8
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 90°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP65, IP67, IP68, IP69
Cable
  • Cable length: 1000 cm
  • External sheath: Material: TPE
  • Conductor structure: 42 × 0,1 mm
  • Wire cross section: 0.34 mm²
  • Cable diameter: 4,6 mm ± 5%
Head B/OCE
  • Stripping length: 0 mm
  • Head B: Connection: Open-ended wires
Features/Surrounding
  • Temperature range (fixed): - 40 ...+ 105 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
Consultar

¿No encontró lo que buscaba?

Hasta la cima