• Imagen
  • Nombre del producto
  • Head A
  • Cable
  • Head B/OCE
  • Features/Surrounding

filtrar por características

Head A: Connection

Head A: Angle cable outlet

Head A: Gender

Head A: Coding

Head A: No. of poles

Head A: Degree of protection

Head B: Connection

Head B: Angle cable outlet

Head B: Gender

Head B: No. of poles

Head B: Degree of protection

Cable length

External sheath: Material

External sheath: Color

Shielded

Dragchain capable

LED

Labeling Sleeve

Imagen Nombre del producto Head A Cable Head B/OCE Features/Surrounding
CAM12.X8-11230367

Artículo no..: 11230367

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 500 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11230491

Artículo no..: 11230491

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 200 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11230492

Artículo no..: 11230492

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 300 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11230493

Artículo no..: 11230493

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 1000 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11230494

Artículo no..: 11230494

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 1500 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11230495

Artículo no..: 11230495

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 2000 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11233142

Artículo no..: 11233142

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 100 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11233143

Artículo no..: 11233143

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 2500 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: Si
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11233144

Artículo no..: 11233144

Head A
  • Head A: Connection: M12
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 100 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11233145

Artículo no..: 11233145

Head A
  • Head A: Connection: M12
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 200 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Coding:
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11233146

Artículo no..: 11233146

Head A
  • Head A: Connection: M12
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 300 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Coding:
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11233147

Artículo no..: 11233147

Head A
  • Head A: Connection: M12
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 500 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Coding:
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11233148

Artículo no..: 11233148

Head A
  • Head A: Connection: M12
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 1000 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Coding:
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11233149

Artículo no..: 11233149

Head A
  • Head A: Connection: M12
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 1500 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Coding:
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11233150

Artículo no..: 11233150

Head A
  • Head A: Connection: M12
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 2000 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Coding:
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM12.X8-11233151

Artículo no..: 11233151

Head A
  • Head A: Connection: M12
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 8
  • Head A: Coding: X
  • Head A: Degree of protection: IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 2500 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,203 mm
  • Wire cross section: 0.227 mm²
  • Cable diameter: 8,9 mm ± 5%
Head B/OCE
  • Head B: Connection: RJ45
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 8
  • Head B: Coding:
  • Head B: Degree of protection: IP20
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar

¿No encontró lo que buscaba?

Hasta la cima