• Imagen
  • Nombre del producto
  • Head A
  • Cable
  • Head B/OCE
  • Features/Surrounding

filtrar por características

Head A: Connection

Head A: Angle cable outlet

Head A: Gender

Head A: Coding

Head A: No. of poles

Head A: Degree of protection

Head B: Connection

Head B: Angle cable outlet

Head B: Gender

Head B: Coding

Head B: No. of poles

Head B: Degree of protection

Cable length

External sheath: Material

External sheath: Color

Shielded

Dragchain capable

LED

Labeling Sleeve

Imagen Nombre del producto Head A Cable Head B/OCE Features/Surrounding
CAM12.D4-11230439

Artículo no..: 11230439

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 500 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11230440

Artículo no..: 11230440

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 90°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 500 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 90°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11231005

Artículo no..: 11231005

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 200 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11231006

Artículo no..: 11231006

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 1000 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11231007

Artículo no..: 11231007

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 90°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 200 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 90°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11231008

Artículo no..: 11231008

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 90°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 1000 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 90°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11233060

Artículo no..: 11233060

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 100 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11233061

Artículo no..: 11233061

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 300 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11233062

Artículo no..: 11233062

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 1500 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11233063

Artículo no..: 11233063

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 2000 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11233064

Artículo no..: 11233064

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 2500 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11233065

Artículo no..: 11233065

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 90°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 100 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 90°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11233066

Artículo no..: 11233066

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 90°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 300 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 90°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11233067

Artículo no..: 11233067

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 90°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 1500 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 90°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11233068

Artículo no..: 11233068

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 90°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 2000 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 90°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar
CAM12.D4-11233069

Artículo no..: 11233069

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 90°
  • Head A: No. of poles: 4
  • Head A: Coding: D
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 2500 cm
  • External sheath: Material: PUR
  • Shielded: Si
  • Conductor structure: 7 × 0,254 mm
  • Wire cross section: 0.355 mm²
  • Cable diameter: 6,7 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 90°
  • Head B: No. of poles: 4
  • Head B: Coding: D
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Si
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus
Consultar

¿No encontró lo que buscaba?

Hasta la cima