• Imagen
  • Nombre del producto
  • Head A
  • Cable
  • Head B/OCE
  • Features/Surrounding

filtrar por características

Head A: Connection

Head A: Angle cable outlet

Head A: Gender

Head A: Coding

Head A: No. of poles

Head A: Degree of protection

Head B: Connection

Head B: Angle cable outlet

Head B: Gender

Head B: Coding

Head B: No. of poles

Head B: Degree of protection

Cable length

External sheath: Material

External sheath: Color

Shielded

Dragchain capable

LED

Labeling Sleeve

Imagen Nombre del producto Head A Cable Head B/OCE Features/Surrounding
CAM12.A12-11702145

Artículo no..: 11702145

Head A
  • Head A: Connection: M12
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 12
  • Head A: Coding: A
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 150 cm
  • External sheath: Material: PVC
  • Shielded: No
  • Conductor structure: 18 × 0,1 mm
  • Wire cross section: 0.14 mm²
  • Cable diameter: 6 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 5
  • Head B: Coding: A
  • Head B: Degree of protection: IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 70 °C
  • Dragchain capable: No
  • Cable: Torsion capable: No
  • Head A: Acid and alkali resistant: No
  • Approvals: CE
Consultar
CAM5.A4-11702906

Artículo no..: 11702906

Head A
  • Head A: Connection: M5
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP67
  • Labeling sleeve side A: No
Cable
  • Cable length: 100 cm
  • External sheath: Material: PUR/PVC
  • Shielded: Si
  • Conductor structure: 18 × 0,1 mm
  • Wire cross section: 0.14 mm²
  • Cable diameter: 4,0 mm
Head B/OCE
  • Head B: Connection: M8
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: A
  • Head B: Degree of protection: IP67
  • Labeling sleeve side B: No
Consultar
CAM5.A4-11702907

Artículo no..: 11702907

Head A
  • Head A: Connection: M5
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP67
  • Labeling sleeve side A: No
Cable
  • Cable length: 200 cm
  • External sheath: Material: PUR/PVC
  • Shielded: Si
  • Conductor structure: 18 × 0,1 mm
  • Wire cross section: 0.14 mm²
  • Cable diameter: 4,0 mm
Head B/OCE
  • Head B: Connection: M8
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: A
  • Head B: Degree of protection: IP67
  • Labeling sleeve side B: No
Consultar
CAM5.A4-11702908

Artículo no..: 11702908

Head A
  • Head A: Connection: M5
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP67
  • Labeling sleeve side A: No
Cable
  • Cable length: 300 cm
  • External sheath: Material: PUR/PVC
  • Shielded: Si
  • Conductor structure: 18 × 0,1 mm
  • Wire cross section: 0.14 mm²
  • Cable diameter: 4,0 mm
Head B/OCE
  • Head B: Connection: M8
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: A
  • Head B: Degree of protection: IP67
  • Labeling sleeve side B: No
Consultar
CAM5.A4-11702909

Artículo no..: 11702909

Head A
  • Head A: Connection: M5
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP67
  • Labeling sleeve side A: No
Cable
  • Cable length: 500 cm
  • External sheath: Material: PUR/PVC
  • Shielded: Si
  • Conductor structure: 18 × 0,1 mm
  • Wire cross section: 0.14 mm²
  • Cable diameter: 4,0 mm
Head B/OCE
  • Head B: Connection: M8
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: A
  • Head B: Degree of protection: IP67
  • Labeling sleeve side B: No
Consultar
CAM5.A4-11702910

Artículo no..: 11702910

Head A
  • Head A: Connection: M5
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP67
  • Labeling sleeve side A: No
Cable
  • Cable length: 1000 cm
  • External sheath: Material: PUR/PVC
  • Shielded: Si
  • Conductor structure: 18 × 0,1 mm
  • Wire cross section: 0.14 mm²
  • Cable diameter: 4,0 mm
Head B/OCE
  • Head B: Connection: M8
  • Head B: Gender: Male
  • Head B: Angle cable outlet: 0°
  • Head B: No. of poles: 4
  • Head B: Coding: A
  • Head B: Degree of protection: IP67
  • Labeling sleeve side B: No
Consultar

¿No encontró lo que buscaba?

Hasta la cima