• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Product group

Largeur de la fourche Sb

Source lumineuse

Laser class

Output circuit

Version du boîtier

Taille de l'objet

Caractère réglable

Image Product name Product group Housing Sensing distance max. Features
OG010U.I-GW1O.7WL

Article no.: 11229444

Product group
  • Fork sensors
Housing
  • 25 mm x 45 mm
  • metal
Sensing distance max.
  • 10 mm
Features
  • Pulsed infrared diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG020U.R-GW1O.7WL

Article no.: 11229488

Product group
  • Fork sensors
Housing
  • 40 mm x 50 mm
  • metal
Sensing distance max.
  • 20 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG030U.L-GW1O.7WL

Article no.: 11229521

Product group
  • Fork sensors
Housing
  • 50 mm x 60 mm
  • metal
Sensing distance max.
  • 30 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG030U.R-GW1O.7VL

Article no.: 11229514

Product group
  • Fork sensors
Housing
  • 50 mm x 60 mm
  • stainless steel
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG030U.R-GW1O.7WL

Article no.: 11229489

Product group
  • Fork sensors
Housing
  • 50 mm x 60 mm
  • metal
Sensing distance max.
  • 30 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG050U.L-GW1O.7WL

Article no.: 11229522

Product group
  • Fork sensors
Housing
  • 70 mm x 80 mm
  • metal
Sensing distance max.
  • 50 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG050U.R-GW1O.7VL

Article no.: 11229515

Product group
  • Fork sensors
Housing
  • 70 mm x 80 mm
  • stainless steel
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG050U.R-GW1O.7WL

Article no.: 11229510

Product group
  • Fork sensors
Housing
  • 70 mm x 80 mm
  • metal
Sensing distance max.
  • 50 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG080U.L-GW1O.7WL

Article no.: 11229523

Product group
  • Fork sensors
Housing
  • 100 mm x 80 mm
  • metal
Sensing distance max.
  • 80 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG080U.R-GW1O.7VL

Article no.: 11229516

Product group
  • Fork sensors
Housing
  • 100 mm x 80 mm
  • stainless steel
Sensing distance max.
  • 80 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG080U.R-GW1O.7WL

Article no.: 11229511

Product group
  • Fork sensors
Housing
  • 100 mm x 80 mm
  • metal
Sensing distance max.
  • 80 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG120U.L-GW1O.7WL

Article no.: 11229524

Product group
  • Fork sensors
Housing
  • 144 mm x 90 mm
  • metal
Sensing distance max.
  • 120 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG120U.R-GW1O.7VL

Article no.: 11229517

Product group
  • Fork sensors
Housing
  • 144 mm x 90 mm
  • stainless steel
Sensing distance max.
  • 120 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG120U.R-GW1O.7WL

Article no.: 11229512

Product group
  • Fork sensors
Housing
  • 144 mm x 90 mm
  • metal
Sensing distance max.
  • 120 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire
OG170U.R-GW1O.7WL

Article no.: 11229513

Product group
  • Fork sensors
Housing
  • 194 mm x 140 mm
  • metal
Sensing distance max.
  • 170 mm
Features
  • Pulsed red LED
  • Push-pull / IO-Link
  • Connector M8, 3 pin
  • -25 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top