• Imagen
  • Nombre del producto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

filtrar por características

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Particular characteristics

Imagen Nombre del producto Product group Housing Sensing distance max. Features
O300.SP.T-GW1J.72CU

Artículo no..: 11136905

Product group
  • SmartReflect Barreras fotoeléctricas
  • detección transparente
  • Transparency object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Consultar
O300.SP.T-GW1J.72N

Artículo no..: 11136906

Product group
  • SmartReflect Barreras fotoeléctricas
  • detección transparente
  • Transparency object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Consultar
O300H.RP.T-GW1J.PVCV

Artículo no..: 11157335

Product group
  • Barreras de reflexión
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Consultar
O300H.RP.T-GW1J.PVNV

Artículo no..: 11157337

Product group
  • Barreras de reflexión
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Consultar
O300H.SP.T-GW1J.PVCV

Artículo no..: 11136925

Product group
  • SmartReflect Barreras fotoeléctricas
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Consultar
O300H.SP.T-GW1J.PVNV

Artículo no..: 11136926

Product group
  • SmartReflect Barreras fotoeléctricas
  • hygiene
  • Transparency object detection
Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Consultar
O300W.RP.T-GW1J.PVN

Artículo no..: 11157338

Product group
  • Barreras de reflexión
  • lavado
  • Transparency object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Consultar
O300W.SP.T-GW1J.PVN

Artículo no..: 11136922

Product group
  • SmartReflect Barreras fotoeléctricas
  • lavado
  • Transparency object detection
Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Consultar
O500.RP.T-GW1J.72CU

Artículo no..: 11157339

Product group
  • Barreras de reflexión
  • detección transparente
  • Transparency object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Consultar
O500.RP.T-GW1J.72O

Artículo no..: 11157351

Product group
  • Barreras de reflexión
  • detección transparente
  • Transparency object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Consultar
O500.SP.T-GW1J.72CU/B005

Artículo no..: 11136920

Product group
  • SmartReflect Barreras fotoeléctricas
  • detección transparente
  • Transparency object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Consultar
O500.SP.T-GW1J.72O/B005

Artículo no..: 11136921

Product group
  • SmartReflect Barreras fotoeléctricas
  • detección transparente
  • Transparency object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Consultar
O500H.RP.T-GW1J.PVCV

Artículo no..: 11157354

Product group
  • Barreras de reflexión
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Consultar
O500H.RP.T-GW1J.PVOV

Artículo no..: 11157356

Product group
  • Barreras de reflexión
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Consultar
O500H.SP.T-GW1J.PVCV/B005

Artículo no..: 11136929

Product group
  • SmartReflect Barreras fotoeléctricas
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Consultar
O500H.SP.T-GW1J.PVOV/B005

Artículo no..: 11136930

Product group
  • SmartReflect Barreras fotoeléctricas
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Consultar
O500W.RP.T-GW1J.PVO

Artículo no..: 11157357

Product group
  • Barreras de reflexión
  • lavado
  • Transparency object detection
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Consultar
O500W.SP.T-GW1J.PVO/B005

Artículo no..: 11136924

Product group
  • SmartReflect Barreras fotoeléctricas
  • lavado
  • Transparency object detection
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Consultar

¿No encontró lo que buscaba?

Hasta la cima