• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Product group

Emitter / receiver

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features
OR18.EL-NV1P.7BCV

Article no.: 11157820

Product group
  • Sensores de haz continuo
  • standard
  • Receiver
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • NPN complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Inquire
OR18.EL-NV1P.7BO

Article no.: 11157819

Product group
  • Sensores de haz continuo
  • standard
  • Receiver
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • NPN complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Inquire
OR18.EL-PV1P.7BCV

Article no.: 11157818

Product group
  • Sensores de haz continuo
  • standard
  • Receiver
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • PNP complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Inquire
OR18.EL-PV1P.7BO

Article no.: 11157817

Product group
  • Sensores de haz continuo
  • standard
  • Receiver
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • PNP complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Inquire
OR18.RL-NV1P.7BCV

Article no.: 11157787

Product group
  • Barreras de reflexión
  • standard
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • NPN complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Inquire
OR18.RL-NV1P.7BO

Article no.: 11157786

Product group
  • Barreras de reflexión
  • standard
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • NPN complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Inquire
OR18.RL-PV1P.7BCV

Article no.: 11157785

Product group
  • Barreras de reflexión
  • standard
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • PNP complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Inquire
OR18.RL-PV1P.7BO

Article no.: 11157784

Product group
  • Barreras de reflexión
  • standard
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 15 m
Features
  • Pulsed red laser diode
  • PNP complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Inquire
OR18.TL-ZZZP.7BCV

Article no.: 11157840

Product group
  • Sensores de haz continuo
  • standard
  • Emitter
Housing
  • 18 mm x 67 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • Pulsed red laser diode
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Inquire
OR18.TL-ZZZP.7BO

Article no.: 11157829

Product group
  • Sensores de haz continuo
  • standard
  • Emitter
Housing
  • 18 mm x 71,5 mm
  • metal
Sensing distance max.
  • 55 m
Features
  • Pulsed red laser diode
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Inquire
OR18.ZL-NV1P.7BCV/B013

Article no.: 11157806

Product group
  • Sensores difusores con diferencia de intensidad
  • standard
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 10 … 300 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Inquire
OR18.ZL-NV1P.7BO/B013

Article no.: 11157805

Product group
  • Sensores difusores con diferencia de intensidad
  • standard
Housing
  • 18 mm x 81,5 mm
  • metal
Sensing distance max.
  • 10 … 300 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Inquire
OR18.ZL-PV1P.7BCV/B013

Article no.: 11157803

Product group
  • Diffuse sensors with intensity difference
  • standard
Housing
  • 18 mm x 77 mm
  • metal
Sensing distance max.
  • 10 … 300 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Cable 4 pin, 2 m
  • -10 … 55 °C
  • IP 67
Inquire
OR18.ZL-PV1P.7BO/B013

Article no.: 11157802

Product group
  • Diffuse sensors with intensity difference
  • standard
Housing
  • 18 mm x 81.5 mm
  • metal
Sensing distance max.
  • 10 … 300 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Connector M12 4 pin
  • -10 … 55 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top