• Imagen
  • Nombre del producto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

filtrar por características

Product group

Emitter / receiver

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Adjustability

Distance to focus

Beam type

Object type

Particular characteristics

Imagen Nombre del producto Product group Housing Sensing distance max. Features
O200.ER-GD1E.72CV/H006_T003

Artículo no..: 11210570

Product group
  • Sensores de haz continuo
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-GD1E.72CV/T003

Artículo no..: 11210547

Product group
  • Sensores de haz continuo
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-GD1E.72NV/H006_T003

Artículo no..: 11212644

Product group
  • Sensores de haz continuo
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-GD1E.72NV/T003

Artículo no..: 11210279

Product group
  • Sensores de haz continuo
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-GL1E.72CV/H006_T003

Artículo no..: 11212645

Product group
  • Sensores de haz continuo
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-GL1E.72CV/T003

Artículo no..: 11212604

Product group
  • Sensores de haz continuo
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-GL1E.72NV/H006_T003

Artículo no..: 11212646

Product group
  • Sensores de haz continuo
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-GL1E.72NV/T003

Artículo no..: 11212605

Product group
  • Sensores de haz continuo
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-NV1Z.72CV

Artículo no..: 11212609

Product group
  • Sensores de haz continuo
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-NV1Z.72CV/H006

Artículo no..: 11210575

Product group
  • Sensores de haz continuo
  • miniatura
  • Receiver
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-NV1Z.72NV

Artículo no..: 11212610

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-NV1Z.72NV/H006

Artículo no..: 11212648

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-PV1Z.72CV

Artículo no..: 11212607

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-PV1Z.72CV/H006

Artículo no..: 11210970

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-PV1Z.72NV

Artículo no..: 11212608

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.ER-PV1Z.72NV/H006

Artículo no..: 11212647

Product group
  • Through beam sensors
  • miniature
  • Receiver
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-GW1J.72CV

Artículo no..: 11210521

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-GW1J.72CV/H006

Artículo no..: 11210572

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-GW1J.72NV

Artículo no..: 11208513

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-GW1J.72NV/H006

Artículo no..: 11212696

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-NV1T.72CV

Artículo no..: 11212612

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-NV1T.72CV/H006

Artículo no..: 11212652

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-NV1T.72CV/H006_T003

Artículo no..: 11210973

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-NV1T.72NV

Artículo no..: 11212614

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-NV1T.72NV/H006

Artículo no..: 11212653

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-NV1T.72NV/H006_T003

Artículo no..: 11212666

Product group
  • Sensores de posición con supresión de fondo
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-PV1T.72CV

Artículo no..: 11210524

Product group
  • Sensores de posición con supresión de fondo
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-PV1T.72CV/H006

Artículo no..: 11212650

Product group
  • Sensores de posición con supresión de fondo
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-PV1T.72CV/H006_T003

Artículo no..: 11210975

Product group
  • Sensores de posición con supresión de fondo
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-PV1T.72NV

Artículo no..: 11210549

Product group
  • Sensores de posición con supresión de fondo
  • miniatura
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar

¿No encontró lo que buscaba?

Hasta la cima