• Imagen
  • Nombre del producto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

filtrar por características

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Particular characteristics

Imagen Nombre del producto Product group Housing Sensing distance max. Features
IR12V.P04S-F55.NO1Z.9BCU/E011

Artículo no..: 11197189

Product group
  • Detector de proximidad inductivo
  • designed for reliability
Housing
  • 12 mm x 55 mm
  • metal
  • Vehicle
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Consultar
IR12V.P04S-F55.NO1Z.9BDU/0035_E011

Artículo no..: 11177636

Product group
  • Detector de proximidad inductivo
  • designed for reliability
Housing
  • 12 mm x 55 mm
  • metal
  • Vehicle
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Flylead connector DT04-3P 3 pin, L=350 mm
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Consultar
IR12V.P04S-F55.PO1Z.9BCU/E011

Artículo no..: 11197220

Product group
  • Detector de proximidad inductivo
  • designed for reliability
Housing
  • 12 mm x 55 mm
  • metal
  • Vehicle
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Consultar
IR12V.P04S-F55.PO1Z.9BDU/0035_E011

Artículo no..: 11177442

Product group
  • Detector de proximidad inductivo
  • designed for reliability
Housing
  • 12 mm x 55 mm
  • metal
  • Vehicle
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Flylead connector DT04-3P 3 pin, L=350 mm
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Consultar
IR18V.P08S-F50.NO1Z.9BCU/E011

Artículo no..: 11197221

Product group
  • Detector de proximidad inductivo
  • designed for reliability
Housing
  • 18 mm x 50 mm
  • metal
  • Vehicle
  • Flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Consultar
IR18V.P08S-F50.NO1Z.9BDU/0035_E011

Artículo no..: 11177635

Product group
  • Detector de proximidad inductivo
  • designed for reliability
Housing
  • 18 mm x 50 mm
  • metal
  • Vehicle
  • Flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Flylead connector DT04-3P 3 pin, L=350 mm
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Consultar
IR18V.P08S-F50.PO1Z.9BCU/E011

Artículo no..: 11197222

Product group
  • Detector de proximidad inductivo
  • designed for reliability
Housing
  • 18 mm x 50 mm
  • metal
  • Vehicle
  • Flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Consultar
IR18V.P08S-F50.PO1Z.9BDU/0035_E011

Artículo no..: 11177440

Product group
  • Detector de proximidad inductivo
  • designed for reliability
Housing
  • 18 mm x 50 mm
  • metal
  • Vehicle
  • Flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Flylead connector DT04-3P 3 pin, L=350 mm
  • -40 … 85 °C
  • IP 68 (sensing face/sensor)
  • IP 68 (1,5 m, 24 h)
  • IP 69K (sensing face)
Consultar

¿No encontró lo que buscaba?

Hasta la cima