|
|
IFRD 06N17T1/S35
Artigo nº: 10154706
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 6.5 mm x 46 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Connector M8
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 06N37T1/S35
Artigo nº: 10154707
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 6.5 mm x 46 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- NPN break function (NC)
- Connector M8
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 06P17T1/S35
Artigo nº: 10154704
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 6.5 mm x 46 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Connector M8
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 06P37T1/S35
Artigo nº: 10154705
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 6.5 mm x 46 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Connector M8
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 08N17T1/S35
Artigo nº: 10150427
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 8 mm x 46 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Connector M8
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 08N37T1/S35
Artigo nº: 10150428
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 8 mm x 46 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- NPN break function (NC)
- Connector M8
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 08P17T1/S35
Artigo nº: 10149184
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 8 mm x 46 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Connector M8
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 08P37T1/S35
Artigo nº: 10149271
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 8 mm x 46 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Connector M8
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 12N17T3/S14
Artigo nº: 10149269
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 12 mm x 50 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Connector M12
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 12N37T3/S14
Artigo nº: 10149270
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 12 mm x 50 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- NPN break function (NC)
- Connector M12
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 12P17T3/S14
Artigo nº: 10149185
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 12 mm x 50 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Connector M12
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 12P37T3/S14
Artigo nº: 10149268
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 12 mm x 50 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Connector M12
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 18N17T3/S14
Artigo nº: 10150450
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 18 mm x 60 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Connector M12
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRD 18N37T3/S14
Artigo nº: 10150610
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 18 mm x 60 mm
- stainless steel
- Full metal housing (DuroProx)
- High temperature
- Quasi-flush
|
Sensing distance max.
|
Features
- NPN break function (NC)
- Connector M12
- -25 … 100 °C
- IP 69K
|
|
|
|
|
|
IFRH 08P1501/L
Artigo nº: 10164659
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 8 mm x 30 mm
- stainless steel
- High temperature
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable, L=2 m
- -25 … 180 °C
- IP 67
|
|
|
|
|
|
IFRH 08P3501/L
Artigo nº: 11002702
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 8 mm x 30 mm
- stainless steel
- High temperature
- Flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Cable, L=2 m
- -25 … 180 °C
- IP 67
|
|
|
|
|
|
IFRH 12P1501/L
Artigo nº: 10139768
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 12 mm x 30 mm
- metal
- High temperature
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable, L=2 m
- -25 … 180 °C
- IP 67
|
|
|
|
|
|
IFRH 12P3501/L
Artigo nº: 10143039
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 12 mm x 30 mm
- metal
- High temperature
- Flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Cable, L=2 m
- -25 … 180 °C
- IP 67
|
|
|
|
|
|
IFRH 18P1501/L
Artigo nº: 10143354
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 18 mm x 71 mm
- stainless steel
- High temperature
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable, L=2 m
- -25 … 180 °C
- IP 67
|
|
|
|
|
|
IFRH 18P3501/L
Artigo nº: 10153535
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 18 mm x 71 mm
- stainless steel
- High temperature
- Flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Cable, L=2 m
- -25 … 180 °C
- IP 67
|
|
|
|
|
|
IFRM 06N1707
Artigo nº: 10230295
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 6.5 mm x 30 mm
- stainless steel
- High temperature
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Cable FEP, 1 m
- -25 … 100 °C
- IP 67
|
|
|
|
|
|
IFRM 06P1707
Artigo nº: 10229690
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 6.5 mm x 30 mm
- stainless steel
- High temperature
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable FEP, 1 m
- -25 … 100 °C
- IP 67
|
|
|
|
|
|
IFRM 08N1707
Artigo nº: 10227109
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 8 mm x 30 mm
- stainless steel
- High temperature
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Cable FEP, 1 m
- -25 … 100 °C
- IP 67
|
|
|
|
|
|
IFRM 08P1707
Artigo nº: 10218950
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 8 mm x 30 mm
- stainless steel
- High temperature
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable FEP, 1 m
- -25 … 100 °C
- IP 67
|
|
|
|
|
|
IFRM 08P17T4
Artigo nº: 10159049
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 8 mm x 50 mm
- stainless steel
- High temperature
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable FEP, 1 m
- -25 … 100 °C
- IP 67
|
|
|
|
|
|
IFRM 08P3707
Artigo nº: 10156380
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 8 mm x 30 mm
- stainless steel
- High temperature
- Flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Cable FEP, 1 m
- -25 … 100 °C
- IP 67
|
|
|
|
|
|
IFRM 12N1707
Artigo nº: 10230318
|
Product group
- Inductive sensors special versions
- high temperature
|
Housing
- 12 mm x 40 mm
- metal
- High temperature
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Cable FEP, 1 m
- -25 … 100 °C
- IP 67
|
|
|
|
|
|
IFRM 12P1707
Artigo nº: 10220243
|
Product group
- Sensores indutivos versões especiais
- temperatura elevada
|
Housing
- 12 mm x 40 mm
- Metal
- High temperature
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable FEP, 1 m
- -25 … 100 °C
- IP 67
|
|
|
|