|
|
IR12V.P04S-F55.NO1Z.9BCU/E011
Artículo no..: 11197189
|
Product group
- Detector de proximidad inductivo
- designed for reliability
|
Housing
- 12 mm x 55 mm
- metal
- Vehicle
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Cable, L=2 m
- -40 … 85 °C
- IP 68 (sensing face/sensor)
- IP 68 (1,5 m, 24 h)
- IP 69K (sensing face)
|
|
|
|
|
|
IR12V.P04S-F55.NO1Z.9BDU/0035_E011
Artículo no..: 11177636
|
Product group
- Detector de proximidad inductivo
- designed for reliability
|
Housing
- 12 mm x 55 mm
- metal
- Vehicle
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Flylead connector DT04-3P 3 pin, L=350 mm
- -40 … 85 °C
- IP 68 (sensing face/sensor)
- IP 68 (1,5 m, 24 h)
- IP 69K (sensing face)
|
|
|
|
|
|
IR12V.P04S-F55.PO1Z.9BCU/E011
Artículo no..: 11197220
|
Product group
- Detector de proximidad inductivo
- designed for reliability
|
Housing
- 12 mm x 55 mm
- metal
- Vehicle
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable, L=2 m
- -40 … 85 °C
- IP 68 (sensing face/sensor)
- IP 68 (1,5 m, 24 h)
- IP 69K (sensing face)
|
|
|
|
|
|
IR12V.P04S-F55.PO1Z.9BDU/0035_E011
Artículo no..: 11177442
|
Product group
- Detector de proximidad inductivo
- designed for reliability
|
Housing
- 12 mm x 55 mm
- metal
- Vehicle
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Flylead connector DT04-3P 3 pin, L=350 mm
- -40 … 85 °C
- IP 68 (sensing face/sensor)
- IP 68 (1,5 m, 24 h)
- IP 69K (sensing face)
|
|
|
|
|
|
IR18V.P08S-F50.NO1Z.9BCU/E011
Artículo no..: 11197221
|
Product group
- Detector de proximidad inductivo
- designed for reliability
|
Housing
- 18 mm x 50 mm
- metal
- Vehicle
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Cable, L=2 m
- -40 … 85 °C
- IP 68 (sensing face/sensor)
- IP 68 (1,5 m, 24 h)
- IP 69K (sensing face)
|
|
|
|
|
|
IR18V.P08S-F50.NO1Z.9BDU/0035_E011
Artículo no..: 11177635
|
Product group
- Detector de proximidad inductivo
- designed for reliability
|
Housing
- 18 mm x 50 mm
- metal
- Vehicle
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Flylead connector DT04-3P 3 pin, L=350 mm
- -40 … 85 °C
- IP 68 (sensing face/sensor)
- IP 68 (1,5 m, 24 h)
- IP 69K (sensing face)
|
|
|
|
|
|
IR18V.P08S-F50.PO1Z.9BCU/E011
Artículo no..: 11197222
|
Product group
- Detector de proximidad inductivo
- designed for reliability
|
Housing
- 18 mm x 50 mm
- metal
- Vehicle
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable, L=2 m
- -40 … 85 °C
- IP 68 (sensing face/sensor)
- IP 68 (1,5 m, 24 h)
- IP 69K (sensing face)
|
|
|
|
|
|
IR18V.P08S-F50.PO1Z.9BDU/0035_E011
Artículo no..: 11177440
|
Product group
- Detector de proximidad inductivo
- designed for reliability
|
Housing
- 18 mm x 50 mm
- metal
- Vehicle
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Flylead connector DT04-3P 3 pin, L=350 mm
- -40 … 85 °C
- IP 68 (sensing face/sensor)
- IP 68 (1,5 m, 24 h)
- IP 69K (sensing face)
|
|
|
|