• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Construction

Plage de détection

Dimension

Housing length

Version du boîtier

Mounting type

Version de raccordement

Output circuit

Protection class/approvals

Operating temperature

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features Availability
IFRW 12P1501/S14L

Article no.: 10236111

Product group
  • Inductive sensors special versions
  • weld magnetic field immune
Housing
  • 12 mm x 50 mm
  • metal
  • Welding and magnetic noise
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IFRW 18P1501/S14L

Article no.: 10236112

Product group
  • Inductive sensors special versions
  • weld magnetic field immune
Housing
  • 18 mm x 60 mm
  • metal
  • Welding and magnetic noise
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top