• Imagen
  • Nombre del producto
  • Product group
  • Housing
  • Measurement type
  • Repeat accuracy
  • Features

filtrar por características

Activating force

Direction of approach

Type

Dimension

Output circuit/interface

Connection types

Protection class/approvals

Imagen Nombre del producto Product group Housing Measurement type Repeat accuracy Features
MY-COM C100/200

Artículo no..: 10221004

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C100/80

Artículo no..: 10251040

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C100/S35

Artículo no..: 10118664

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C30/80

Artículo no..: 10251043

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C30/S35

Artículo no..: 11079452

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C50/80

Artículo no..: 10251042

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C50/S35

Artículo no..: 10239958

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C75/200

Artículo no..: 10215325

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C75/80

Artículo no..: 10251041

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C75/S35

Artículo no..: 10238653

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Consultar

¿No encontró lo que buscaba?

Hasta la cima