• Imagen
  • Nombre del producto
  • Product group
  • Housing
  • Measurement type
  • Repeat accuracy
  • Features

filtrar por características

Activating force

Direction of approach

Type

Dimension

Output circuit/interface

Connection types

Protection class/approvals

Imagen Nombre del producto Product group Housing Measurement type Repeat accuracy Features
MY-COM A100/200

Artículo no..: 10221367

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM A100/80

Artículo no..: 10251051

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM A100/S35

Artículo no..: 10240394

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM B100/200

Artículo no..: 10223758

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM B100/80

Artículo no..: 10251047

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM BS100

Artículo no..: 10211160

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector S30
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C100/200

Artículo no..: 10221004

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C100/80

Artículo no..: 10251040

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C100/S35

Artículo no..: 10118664

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM E100/200

Artículo no..: 10223721

Product group
  • Interruptores de precisión My-Com
Housing
  • 6 mm x 36 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM E100/80

Artículo no..: 10220912

Product group
  • Interruptores de precisión My-Com
Housing
  • 6 mm x 36 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM F100/200

Artículo no..: 10223725

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 28 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM F100/80

Artículo no..: 10220913

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 28 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM F100/S35

Artículo no..: 10241609

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 38 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Consultar

¿No encontró lo que buscaba?

Hasta la cima