• Imagen
  • Nombre del producto
  • Product group
  • Housing
  • Measurement type
  • Repeat accuracy
  • Features

filtrar por características

Activating force

Direction of approach

Type

Dimension

Output circuit/interface

Connection types

Protection class/approvals

Imagen Nombre del producto Product group Housing Measurement type Repeat accuracy Features
MY-COM A50/200

Artículo no..: 10223784

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM A50/80

Artículo no..: 10251049

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM A50/S35

Artículo no..: 10239957

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM B50/200

Artículo no..: 10221060

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM B50/80

Artículo no..: 10251105

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM BS50

Artículo no..: 10212637

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector S30
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C50/80

Artículo no..: 10251042

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 20 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM C50/S35

Artículo no..: 10239958

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 30 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM F50/200

Artículo no..: 10221278

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 28 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM F50/80

Artículo no..: 10259841

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 28 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM F50/S35

Artículo no..: 10240898

Product group
  • Interruptores de precisión My-Com
Housing
  • 8 mm x 38 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 50
Consultar

¿No encontró lo que buscaba?

Hasta la cima