• Imagen
  • Nombre del producto
  • Product group
  • Housing
  • Measurement type
  • Repeat accuracy
  • Features
Frontal and lateral approach
Resetear el filtro

filtrar por características

Activating force

Direction of approach

Type

Dimension

Output circuit/interface

Connection types

Protection class/approvals

Imagen Nombre del producto Product group Housing Measurement type Repeat accuracy Features
MY-COM D250/200

Artículo no..: 10221009

Product group
  • Interruptores de precisión My-Com
Housing
  • 16 mm x 56 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 67
Consultar
MY-COM D250/80

Artículo no..: 10251036

Product group
  • Interruptores de precisión My-Com
Housing
  • 16 mm x 56 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 67
Consultar
MY-COM D250/S35

Artículo no..: 10238646

Product group
  • Interruptores de precisión My-Com
Housing
  • 16 mm x 66 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Connector M8
  • -20 … 75 °C
  • IP 67
Consultar
MY-COM E100/200

Artículo no..: 10223721

Product group
  • Interruptores de precisión My-Com
Housing
  • 6 mm x 36 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM E100/80

Artículo no..: 10220912

Product group
  • Interruptores de precisión My-Com
Housing
  • 6 mm x 36 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM E75/200

Artículo no..: 10223720

Product group
  • Interruptores de precisión My-Com
Housing
  • 6 mm x 36 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM E75/80

Artículo no..: 10211158

Product group
  • Interruptores de precisión My-Com
Housing
  • 6 mm x 36 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • Break function (NC) mechanical
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM E75N80/L

Artículo no..: 10222682

Product group
  • Interruptores de precisión My-Com
Housing
  • 6 mm x 47 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • NPN make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM E75P/200/L

Artículo no..: 10241446

Product group
  • Interruptores de precisión My-Com
Housing
  • 6 mm x 47 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -20 … 75 °C
  • IP 50
Consultar
MY-COM E75P80/L

Artículo no..: 10211843

Product group
  • Interruptores de precisión My-Com
Housing
  • 6 mm x 47 mm
  • metal
Measurement type
  • Contact with medium
Repeat accuracy
  • 0,001 mm
Features
  • PNP make function (NO)
  • Cable, 80 cm
  • -20 … 75 °C
  • IP 50
Consultar

¿No encontró lo que buscaba?

Hasta la cima