• Imagen
  • Nombre del producto
  • Overview

filtrar por características

Product group

Material

Inner diameter

External diameter

Length of tube

Material of cover glass

Imagen Nombre del producto Overview
Tube M47 hard anod. scratchproof glass

Artículo no..: 11701124

Overview
    • hard anodized lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (Generation 3)
    • optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
    • thread: M47
    • length 44 mm
Consultar
Tube M47 hard anodized

Artículo no..: 11185370

Overview
    • hard anodized lens protection with M47 thread
    • optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
    • thread: M47
    • length 44 mm
Consultar
XC Tube

Artículo no..: 11088325

Overview
    • lens protection for C-mount lenses
    • Optional XC Tube extension with XC Tube Module 6mm (11115649) or XC Tube Module (11089149), length 12 mm. Use of several Tube Modules possible.
    • thread: M47
    • length 44 mm
Consultar

¿No encontró lo que buscaba?

Hasta la cima