• Imagen
  • Nombre del producto
  • Overview
Corning® Gorilla® glass
Resetear el filtro

filtrar por características

Product group

Material

Inner diameter

External diameter

Length of tube

Material of cover glass

Imagen Nombre del producto Overview
Tube M47 hard anod. scratchproof glass

Artículo no..: 11701124

Overview
    • hard anodized lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (Generation 3)
    • optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
    • thread: M47
    • length 44 mm
Consultar
Tube M62 hard anod. scratchproof glass

Artículo no..: 11701125

Overview
    • hard anodized lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (generation 3)
    • optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906). Use of several Tube Modules possible.
    • thread: M62
    • length 58 mm
Consultar
Tube M62 V4A scratchproof glass

Artículo no..: 11704018

Overview
    • stainless steel lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (generation 3)
    • optional tube extension with Tube Module 6mm M62 V4A (11704016), Tube Module 12 mm M62 V4A (11704015) or Tube Module 36 mm M62 V4A (11704015). Use of several Tube Modules possible.
    • thread: M62
    • length 58 mm
Consultar

¿No encontró lo que buscaba?

Hasta la cima