• Imagen
  • Nombre del producto
  • Overview
PMMA (acrylic glass)
Resetear el filtro

filtrar por características

Product group

Material

Imagen Nombre del producto Overview
Cover Glass Replacement Acryl 2"

Artículo no..: 11217113

Overview
    • Housing base set in hygienic design (EHEDG conform) to house VCXG.I cameras, IP69K protection
    • Housing corpus with clamp elements to position the chosen VCXG.I camera
    • M40 hygienic gland and M40 stainless steel counter nut to for fixation at the machine wall
    • sealed up cable gland for IP68 protection inside the machine
    • tube thread: M60
    • length 440 mm
    • especially suitable for Pharma and Food & Beverage applications (incl. Splash and food zones)
    • To be ordered separately: stainless steel lens protection Tube M60 V4A IP69K (11208732) necessary to close the housing
    • available

Consultar

¿No encontró lo que buscaba?

Hasta la cima