• Imagen
  • Nombre del producto
  • Overview
PUR, halogen-free
Resetear el filtro

filtrar por características

Product group

Product

Data interface

Cable length [m]

Suitable for operation with max 60 V (nominal 48 V)

Material

Imagen Nombre del producto Overview
Cable Power Adapter M12/DC Connector

Artículo no..: 11048083

Overview
    • shielded adapter connection cable
    • M12/12-pin male connector to confectioned DC connector
    • length 2,0 m
    • manufactured cable: 11201118 ESG 34JP0200GS
Consultar
Z-ESG 32DH0500G

Artículo no..: 11098904

Overview
    • shielded process interface and power cable for Baumer VisiLine® cameras
    • M8/6-pin female connector to open wires
    • cable carrier compatible
    • length 5,0 m
Consultar
Z-ESG 32DH1000G

Artículo no..: 11105006

Overview
    • shielded process interface and power cable for Baumer VisiLine® cameras
    • M8/6-pin female connector to open wires
    • cable carrier compatible
    • length 10,0 m
Consultar
Z-KSG 32SH0500G

Artículo no..: 11105264

Overview
    • shielded process interface cable for Baumer VisiLine® cameras
    • M8/3-pin male connector to open wires
    • cable carrier compatible
    • length 5,0 m
Consultar
Adapter Cable TX to VCXG VCXU

Artículo no..: 11701127

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • length 40 cm (split at 20 cm)
    • available

Consultar
Adapter Cable TX to VCXG.I VLXT

Artículo no..: 11701126

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • length 40 cm (split at 20 cm)
    • available

Consultar
ESG 34JP0200GS

Artículo no..: 11201118

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 2,0 m
Consultar
ESG 34JP0500GS

Artículo no..: 11195097

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 5,0 m
Consultar
ESG 34JP1000GS

Artículo no..: 11195098

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 10,0 m
Consultar
ESG 34JP2000GS

Artículo no..: 11195099

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 20,0 m
Consultar
ESW 33JP0200GS

Artículo no..: 11201128

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 2,0 m
Consultar
ESW 33JP0500GS

Artículo no..: 11195094

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 5,0 m
Consultar
ESW 33JP1000GS

Artículo no..: 11195095

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 10,0 m
Consultar
ESW 33JP2000GS

Artículo no..: 11195096

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 20,0 m
Consultar
KSG 34A/KSG45AR0200G/E

Artículo no..: 11700903

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
    • available

Consultar
KSG 34A/KSG45AR0500G/E

Artículo no..: 11700905

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
    • available

Consultar
KSG 34A/KSG45AR1000G/E

Artículo no..: 11700904

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
    • available

Consultar
Multi headed cable Type A4

Artículo no..: 11207774

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, 1x M8/4-pin male connector to power the I/Os and illuminations and 4x M8/4-pin female connector for illuminations
    • Separate powering of camera and illumination. Double version of Output 1.
    • length 40 cm (split at 20 cm)
    • available

Consultar
Multi headed cable Type B1

Artículo no..: 11214470

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • length 40 cm (split at 20 cm)
    • available

Consultar
Multi headed cable Type B2

Artículo no..: 11214471

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • length 40 cm (split at 20 cm)
    • available

Consultar
Multi headed cable Type B4

Artículo no..: 11207776

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • length 40 cm (split at 20 cm)
    • available

Consultar
Multi headed cable Type C4

Artículo no..: 11207777

Overview
    • plit cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, I/Os as well as illuminations and 4x M8/3-pin female connectors for illuminations
    • The I/O voltage is distributed to the illuminations through the camera as a normal trigger signal using the cameras power output.
    • length 40 cm (split at 20 cm)
    • available

Consultar
Multi headed cable Type E1

Artículo no..: 11701467

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • length 40 cm (split at 20 cm)
    • available

Consultar
Multi headed cable Type E2

Artículo no..: 11701465

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • length 40 cm (split at 20 cm)
    • available

Consultar
Multi headed cable Type E4

Artículo no..: 11701466

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • length 40 cm (split at 20 cm)
    • available

Consultar

¿No encontró lo que buscaba?

Hasta la cima