• Imagen
  • Nombre del producto
  • Overview
aluminum, hard-anodized
Resetear el filtro

filtrar por características

Product group

Material

Inner diameter

External diameter

Length of tube

Material of cover glass

Imagen Nombre del producto Overview
Tube Adapter A M47 hard anodized

Artículo no..: 11185373

Overview
    • adapter to mount the Tube M47 hard anodized (11185370/11195425) to VCXG.I and VAX cameras
    • thread: M47
    • length 2 mm
Consultar
Tube Adapter B M62 hard anodized

Artículo no..: 11185377

Overview
    • adapter to mount the Tube M62 hard anodized (11185374/11701125) to VCXG.I and VAX cameras
    • thread: M62
    • length 2 mm
Consultar
Tube M47 hard anod. scratchproof glass

Artículo no..: 11701124

Overview
    • hard anodized lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (Generation 3)
    • optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
    • thread: M47
    • length 44 mm
Consultar
Tube M47 hard anodized

Artículo no..: 11185370

Overview
    • hard anodized lens protection with M47 thread
    • optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
    • thread: M47
    • length 44 mm
Consultar
Tube M47 hard anodized L12

Artículo no..: 11702640

Overview
    • hard anodized lens protection with M47 thread
    • optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
    • thread: M47
    • length 12 mm
Consultar
Tube M62 hard anod. scratchproof glass

Artículo no..: 11701125

Overview
    • hard anodized lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (generation 3)
    • optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906). Use of several Tube Modules possible.
    • thread: M62
    • length 58 mm
Consultar
Tube M62 hard anodized

Artículo no..: 11185374

Overview
    • hard anodized lens protection with M62 thread
    • optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906). Use of several Tube Modules possible.
    • thread: M62
    • length 58 mm
Consultar
Tube M92 hard anodized PMMA

Artículo no..: 11704312

Overview
    • hard anodized lens protection with M92 thread
    • optional tube extension with Tube Module 6mm (11704395) or Tube Module (11704397), length 12 mm. Use of several Tube Modules possible.
    • thread: M92
    • length 70 mm
Consultar
Tube Module 12 mm M47 hard anodized

Artículo no..: 11185371

Overview
    • modular extension of the lens protection
    • thread: M47
    • length 12 mm
Consultar
Tube Module 12 mm M62 hard anodized

Artículo no..: 11185375

Overview
    • modular extension of the lens protection
    • thread: M62
    • length 12 mm
Consultar
Tube Module 12 mm M92 hard anodized

Artículo no..: 11704397

Overview
    • modular extension of the lens protection
    • thread: M92
    • length 12 mm
Consultar
Tube Module 36 mm M62 hard anodized

Artículo no..: 11198906

Overview
    • modular extension of the lens protection
    • thread: M62
    • length 36 mm
Consultar
Tube Module 36 mm M92 hard anodized

Artículo no..: 11704394

Overview
    • modular extension of the lens protection
    • thread: M92
    • length 36 mm
Consultar
Tube Module 6 mm M47 hard anodized

Artículo no..: 11185372

Overview
    • modular extension of the lens protection
    • thread: M47
    • length 6 mm
Consultar
Tube Module 6 mm M62 hard anodized

Artículo no..: 11185376

Overview
    • modular extension of the lens protection
    • thread: M62
    • length 6 mm
Consultar
Tube Module 6 mm M92 hard anodized

Artículo no..: 11704395

Overview
    • modular extension of the lens protection
    • thread: M92
    • length 6 mm
Consultar
Housing base set A VCXG.I r IP65/67 HA

Artículo no..: 11207845

Overview
    • Hard anodized cylindric housing corpus for VCXG.I cameras for modular housing to meet Parma and Food & Beverage applications requirements
    • optional tube extension with Tube Module 6mm (11185376), Tube Module 12 mm (11185375) or Tube Module 36 mm (11198906).
    • thread: M62
    • length 56 mm
Consultar
Tube Adapter C M62 hard anodized

Artículo no..: 11193125

Overview
    • adapter to mount the Tube M62 hard anodized (11185374/11701125) to VLXT cameras
    • thread: M62
    • length 2 mm
Consultar
Tube Adapter D M92 hard anodized

Artículo no..: 11704311

Overview
    • adapter to mount the Tube M92 hard anodized (11704312) to VCX.I and VAX cameras
    • thread: M92
    • length 2 mm
Consultar
Tube Adapter E M92 hard anodized

Artículo no..: 11704315

Overview
    • adapter to mount the Tube M92 hard anodized (11704312) to VLXT cameras with EF-mount
    • thread: M92
    • length 2 mm
Consultar
Tube Module 36 mm M47 hard anodized

Artículo no..: 11211571

Overview
    • modular extension of the lens protection
    • thread: M47
    • length 36 mm
Consultar

¿No encontró lo que buscaba?

Hasta la cima