|
|
ZVI-HILIGHT120_24VDC_WEIß
Artículo no..: 11130182
|
Overview
- flashable LED back light
- white
- diffuse
- radiation angle 120°
- diameter: 94 mm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 127 mm × 127 mm × 20 mm housing
|
|
|
|
|
|
ZVI-HILIGHT80_24VDC_WEIß
Artículo no..: 11130181
|
Overview
- flashable LED back light
- white
- diffuse
- radiation angle 80°
- diameter: 94 mm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector
- dimensions: 87 mm × 87 mm × 20 mm housing
|
|
|
|
|
|
ZVI-TOPLIGHT80_24VDC_rot617nm_30°
Artículo no..: 11135012
|
Overview
- flashable LED incident light
- red (617 nm)
- radiation angle 30°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 87 mm × 87 mm × 20 mm housing
|
|
|
|
|
|
ZVI-VB_Fix_Kit_Industrial_Light
Artículo no..: 11076264
|
Overview
- VeriSens® illumination fix kit
- Scales for the documentation of the application setup, also for its replication
- Use in combination with illumination adapter (for LUMIMAX Spot5W: ZVI-Fix_Kit_Adapter_Spot5W (11175009))
- Length: 130 mm
|
|
|
|
|
|
Adapter CX- / TX-Mount
Artículo no..: 11165175
|
Overview
- mounting adapter for cameras of the CX and EX series to reach mounting dimensions of TX cameras incl. screws (hexagon socket)
|
|
|
|
|
|
Heat Sink Type C
Artículo no..: 11165171
|
Overview
- heat sink for cameras of the CX and EX series incl. screws (hexagon socket)
- 50 mm x 64 mm x 20 mm
|
|
|
|
|
|
Mounting Adapter Type D (Front)
Artículo no..: 11165176
|
Overview
- mounting adapter for VCXU, VCXG and VCXG.I cameras incl. screw (hexagon socket)
- stable front side mounting
|
|
|
|
|
|
Mounting Adapter Type E
Artículo no..: 11165173
|
Overview
- camera mounting for cameras of the CX and EX series incl. screws (hexagon socket)
- stable bottom and tripod mounting
|
|
|
|