• Imagen
  • Nombre del producto
  • Overview

filtrar por características

Product group

Product

Data interface

Cable length [m]

Manufacturer

Color

Construction design

Material

Imagen Nombre del producto Overview
ZVI-LED Spot5WFL-B/SPS-220

Artículo no..: 11175036

Overview
    • LED spot light
    • blue
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
Consultar
ZVI-LED Spot5WFL-IR850/SPS-220

Artículo no..: 11175035

Overview
    • LED spot light
    • infrared
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
Consultar
ZVI-LED Spot5WFL-R/SPS-220

Artículo no..: 11175034

Overview
    • LED spot light
    • red
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
Consultar
ZVI-LED Spot5WFL-W/SPS-220

Artículo no..: 11175031

Overview
    • LED spot light
    • white
    • 19… 30 V
    • cable length: 0,15 m
    • diameter: 34 mm
    • adjustable glass optics for spot or broad light
    • integrated flash controller and potentiometer (brightness and exposure time)
    • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
    • maximum exposure time 220 µs (maximum frequency 35 Hz)
Consultar
Z-ESG JSFV0015

Artículo no..: 11098762

Overview
    • process interface cable for Baumer board level cameras
    • JST crimp connector, female, 8-pin to open wires
    • AWG32
    • length 0,15 m
Consultar

¿No encontró lo que buscaba?

Hasta la cima