• Image
  • Product name
  • Overview

Filter by attributes

Product group

Product

Cable length [m]

Material

Image Product name Overview
Multi headed cable Type A4

Article no.: 11207774

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, 1x M8/4-pin male connector to power the I/Os and illuminations and 4x M8/4-pin female connector for illuminations
    • Separate powering of camera and illumination. Double version of Output 1.
    • length 40 cm (split at 20 cm)
    • available

Inquire
Multi headed cable Type B4

Article no.: 11207776

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • length 40 cm (split at 20 cm)
    • available

Inquire
Multi headed cable Type C4

Article no.: 11207777

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera, I/Os and illuminations; enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
    • The I/O voltage is distributed to the illuminations through the camera as a normal trigger signal using the cameras power output.
    • Protection class IP65/IP67
    • Length: 40 cm (M12/12-pin cable 20 cm, M8 cables 20 cm)
Inquire
Multi headed cable Type E4

Article no.: 11701466

Overview
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 4x M8/4-pin female connectors for four illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • Length 100 cm (M12/12-pin cable 20 cm, M8 cables 80 cm)
Inquire

Did not find what you were looking for?

To the top