• Imagen
  • Nombre del producto
  • Overview

filtrar por características

Product group

Data interface

Cable length [m]

Suitable for operation with max 60 V (nominal 48 V)

Material

Imagen Nombre del producto Overview
Cable Mini CL SDR/SDR 5,0 m

Artículo no..: 11077296

Overview
    • Camera Link® interface cable
    • SDR to SDR connector
    • length 5,0 m
    • up to 80MHz pixel clock
Consultar
Kabel GigE RJ45s/RJ45, 5,0 m, chain

Artículo no..: 11150185

Overview
    • Gigabit Ethernet interface cable
    • CAT6
    • RJ45 (screw lock) to RJ45
    • cable carrier compatible
    • length 5,0 m
Consultar
KSG U2/KSGU6GC0500G

Artículo no..: 11702816

Overview
    • USB 3.0 interface cable
    • screw lock Micro-B connector to type A (optional screw lock) connector, both connectors with die-cast housing
    • length 5.0 m
Consultar
Shielded cable 4 wires, 5,0 m

Artículo no..: 10170032

Overview
    • shielded process interface cable (trigger and flash)
    • M8/4-pin female connector to open wires
    • cable carrier compatible
    • length 5,0 m
Consultar
Z-ESG 32DH0500G

Artículo no..: 11098904

Overview
    • shielded process interface and power cable for Baumer VisiLine® cameras
    • M8/6-pin female connector to open wires
    • cable carrier compatible
    • length 5,0 m
Consultar
Z-KSG 32SH0500G

Artículo no..: 11105264

Overview
    • shielded process interface cable for Baumer VisiLine® cameras
    • M8/3-pin male connector to open wires
    • cable carrier compatible
    • length 5,0 m
Consultar
Power Supply 24V/1.0A Int. DC Connector

Artículo no..: 11079750

Overview
    • power supply 24V/1,0A with adapters for EU, US, UK AU, KR
    • in combination with "Cable power adapter M12/DC connector" (11048083) suitable for VCXG.I(.XT), VLXT, VAX and VeriSens
Consultar
Cable GigE M12X/RJ45, STP 5.0m, flex

Artículo no..: 11195760

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 5,0 m
Consultar
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°

Artículo no..: 11195123

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
    • length 5,0 m
Consultar
ESG 34JP0500GS

Artículo no..: 11195097

Overview
    • shielded process interface cable
    • M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 5,0 m
Consultar
ESW 33JP0500GS

Artículo no..: 11195094

Overview
    • shielded process interface cable
    • 90° angled M12/12-pin female connector to open wires
    • cable carrier compatible
    • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
    • length 5,0 m
Consultar
KSG 34A/KSG45AR0500G/E

Artículo no..: 11700905

Overview
    • Gigabit Ethernet interface cable
    • CAT6A
    • M12/8-pin connector, X-coded (screw lock) to RJ45
    • cable carrier compatible
    • length 10,0 m
    • available

Consultar

¿No encontró lo que buscaba?

Hasta la cima