• Imagen
  • Nombre del producto
  • Overview

filtrar por características

Product group

Product

Cable length [m]

Manufacturer

Color

Construction design

Material

Material of cover glass

Imagen Nombre del producto Overview
FLDL-i150x15-W

Artículo no..: 11086539

Overview
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 158 mm × 17 mm × 20 mm housing
Consultar
ZVI-FLDL-i86x15-W

Artículo no..: 11197768

Overview
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 0,3 m
    • dimensions: 18 mm × 95 mm × 20 mm housing
Consultar
ZVI-TOPLINED1_24VDC_ROT617NM_30°

Artículo no..: 11130187

Overview
    • flashable LED bar light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Consultar
ZVI-TOPLINED1_24VDC_SHWEIß_120°

Artículo no..: 11130186

Overview
    • flashable LED bar light
    • SH white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Consultar
ZVI-TOPLINED1_24VDC_WEIß_120°

Artículo no..: 11130185

Overview
    • flashable LED bar light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Consultar

¿No encontró lo que buscaba?

Hasta la cima