|
|
Tube Adapter A M47 hard anodized
Artículo no..: 11185373
|
Overview
- adapter to mount the Tube M47 hard anodized (11185370/11195425) to VCXG.I and VAX cameras
- thread: M47
- length 2 mm
|
|
|
|
|
|
Tube M47 hard anod. scratchproof glass
Artículo no..: 11701124
|
Overview
- hard anodized lens protection with scratchproof laminated safety glass: Corning® Gorilla® glass (Generation 3)
- optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
- thread: M47
- length 44 mm
|
|
|
|
|
|
Tube M47 hard anodized
Artículo no..: 11185370
|
Overview
- hard anodized lens protection with M47 thread
- optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
- thread: M47
- length 44 mm
|
|
|
|
|
|
Tube M47 hard anodized L12
Artículo no..: 11702640
|
Overview
- hard anodized lens protection with M47 thread
- optional tube extension with Tube Module 6mm (11185372) or Tube Module (11185371), length 12 mm. Use of several Tube Modules possible.
- thread: M47
- length 12 mm
|
|
|
|
|
|
Tube Module 12 mm M47 hard anodized
Artículo no..: 11185371
|
Overview
- modular extension of the lens protection
- thread: M47
- length 12 mm
|
|
|
|
|
|
Tube Module 6 mm M47 hard anodized
Artículo no..: 11185372
|
Overview
- modular extension of the lens protection
- thread: M47
- length 6 mm
|
|
|
|
|
|
XC Tube
Artículo no..: 11088325
|
Overview
- lens protection for C-mount lenses
- Optional XC Tube extension with XC Tube Module 6mm (11115649) or XC Tube Module (11089149), length 12 mm. Use of several Tube Modules possible.
- thread: M47
- length 44 mm
|
|
|
|
|
|
XC Tube Module 12 mm
Artículo no..: 11089149
|
Overview
- modular extension of the lens protection of C-mount lenses
- thread: M47
- length 12 mm
|
|
|
|
|
|
XC Tube Module 6mm
Artículo no..: 11115649
|
Overview
- modular extension of the lens protection of C-mount lenses
- thread: M47
- length 6 mm
|
|
|
|
|
|
Tube Module 36 mm M47 hard anodized
Artículo no..: 11211571
|
Overview
- modular extension of the lens protection
- thread: M47
- length 36 mm
|
|
|
|