|
|
Cable GigE M12X/RJ45, STP 2.0m, flex
Artículo no..: 11185139
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 2,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP 30.0m, flex
Artículo no..: 11185190
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 30,0 m
|
|
|
|
|
|
Cable GigE RJ45/RJ45, 3,0 m
Artículo no..: 10170048
|
Overview
- Gigabit Ethernet interface cable
- CAT7
- length 3,0 m
|
|
|
|
|
|
Cable GigE RJ45/RJ45, 6,0 m
Artículo no..: 10141719
|
Overview
- Gigabit Ethernet interface cable
- CAT7
- length 6,0 m
|
|
|
|
|
|
Cable GigE RJ45s/RJ45, 10,0 m, flex v2
Artículo no..: 11173256
|
Overview
- Gigabit Ethernet interface cable
- CAT5e
- RJ45 (screw lock) to RJ45
- suitable for cable carrier and torsion applications
- length 10,0 m
|
|
|
|
|
|
Cable GigE RJ45s/RJ45, 20,0 m, flex v2
Artículo no..: 11173257
|
Overview
- Gigabit Ethernet interface cable
- CAT5e
- RJ45 (screw lock) to RJ45
- suitable for cable carrier and torsion applications
- length 20,0 m
|
|
|
|
|
|
Cable GigE RJ45s/RJ45, 30,0 m, flex v2
Artículo no..: 11173258
|
Overview
- Gigabit Ethernet interface cable
- CAT5e
- RJ45 (screw lock) to RJ45
- suitable for cable carrier and torsion applications
- length 30,0 m
|
|
|
|
|
|
Cable Mini CL SDR/SDR 5,0 m
Artículo no..: 11077296
|
Overview
- Camera Link® interface cable
- SDR to SDR connector
- length 5,0 m
- up to 80MHz pixel clock
|
|
|
|
|
|
Cable Power Adapter M12/DC Connector
Artículo no..: 11048083
|
Overview
- shielded adapter connection cable
- M12/12-pin male connector to confectioned DC connector
- length 2,0 m
- manufactured cable: 11201118 ESG 34JP0200GS
|
|
|
|
|
|
Kabel GigE RJ45s/RJ45, 10,0 m, chain
Artículo no..: 11150302
|
Overview
- Gigabit Ethernet interface cable
- CAT6
- RJ45 (screw lock) to RJ45
- cable carrier compatible
- length 10,0 m
|
|
|
|
|
|
Kabel GigE RJ45s/RJ45, 15,0 m, chain
Artículo no..: 11150186
|
Overview
- Gigabit Ethernet interface cable
- CAT6
- RJ45 (screw lock) to RJ45
- cable carrier compatible
- length 15,0 m
|
|
|
|
|
|
Kabel GigE RJ45s/RJ45, 20,0 m, chain
Artículo no..: 11150188
|
Overview
- Gigabit Ethernet interface cable
- CAT6
- RJ45 (screw lock) to RJ45
- cable carrier compatible
- length 20,0 m
|
|
|
|
|
|
Kabel GigE RJ45s/RJ45, 5,0 m, chain
Artículo no..: 11150185
|
Overview
- Gigabit Ethernet interface cable
- CAT6
- RJ45 (screw lock) to RJ45
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
KSG U2/KSGU6GC0300G
Artículo no..: 11702660
|
Overview
- USB 3.0 interface cable
- screw lock Micro-B connector to type A (optional screw lock) connector, both connectors with die-cast housing
- length 3.0 m
|
|
|
|
|
|
KSG U2/KSGU6GC0500G
Artículo no..: 11702816
|
Overview
- USB 3.0 interface cable
- screw lock Micro-B connector to type A (optional screw lock) connector, both connectors with die-cast housing
- length 5.0 m
|
|
|
|
|
|
Shielded cable 3 wires, 10,0 m
Artículo no..: 11002561
|
Overview
- shielded power cable
- M8/3-pin female connector to open wires
- cable carrier compatible
- length 10,0 m
|
|
|
|
|
|
Shielded cable 4 wires, 10,0 m
Artículo no..: 11008778
|
Overview
- shielded process interface cable (trigger and flash)
- M8/4-pin female connector to open wires
- cable carrier compatible
- length 10,0 m
|
|
|
|
|
|
Shielded cable 4 wires, 5,0 m
Artículo no..: 10170032
|
Overview
- shielded process interface cable (trigger and flash)
- M8/4-pin female connector to open wires
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
Z-ESG 32DH0500G
Artículo no..: 11098904
|
Overview
- shielded process interface and power cable for Baumer VisiLine® cameras
- M8/6-pin female connector to open wires
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
Z-ESG 32DH1000G
Artículo no..: 11105006
|
Overview
- shielded process interface and power cable for Baumer VisiLine® cameras
- M8/6-pin female connector to open wires
- cable carrier compatible
- length 10,0 m
|
|
|
|
|
|
Z-ESG JSFV0015
Artículo no..: 11098762
|
Overview
- process interface cable for Baumer board level cameras
- JST crimp connector, female, 8-pin to open wires
- AWG32
- length 0,15 m
|
|
|
|
|
|
Z-KSG 32SH0500G
Artículo no..: 11105264
|
Overview
- shielded process interface cable for Baumer VisiLine® cameras
- M8/3-pin male connector to open wires
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
ZVM-USB A Vertical Supralock PVC
Artículo no..: 11195338
|
Overview
- Detachable for vertical screw lock option of USB A connectors
- suitable for screw locking to ZVA-IOI PCIe USB3.0 Quad Channel 4 Port (11119094)
|
|
|
|
|
|
Adapter Cable TX to VCXG VCXU
Artículo no..: 11701127
|
Overview
- Adapter to connect VCXG and VCXU cameras to existing TXG cabling
- Split cable M8/8-pin female connector to 1x M8/3-pin male connector (power) and 1x M8/4-pin male connector (I/Os)
- Protection class IP65/IP67
- Length 0.4 m
|
|
|
|
|
|
Adapter Cable TX to VCXG.I VLXT
Artículo no..: 11701126
|
Overview
- Adapter to connect VCXG.I or VLXT cameras to existing TXG cabling
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector (power) and 1x M8/4-pin male connector (I/Os)
- Protection class IP65/IP67
- Length 0.4 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP 10.0m, flex
Artículo no..: 11195761
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 10,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP 15.0m, flex
Artículo no..: 11195762
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 15,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP 20.0m, flex
Artículo no..: 11196995
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 20,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP 5.0m, flex
Artículo no..: 11195760
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°
Artículo no..: 11195122
|
Overview
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
- cable carrier compatible
- suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
- length 10,0 m
|
|
|
|