|
|
VCXU-50C
Artículo no..: 11151566
|
Sensor data
- Sony IMX250 Gen2
- Color
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 73 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-50M
Artículo no..: 11151564
|
Sensor data
- Sony IMX250 Gen2
- Mono
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 77 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VLXT-50C.I
Artículo no..: 11194256
|
Sensor data
- Sony IMX250 Gen2
- Color
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 164 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VLXT-50M.I
Artículo no..: 11192927
|
Sensor data
- Sony IMX250 Gen2
- Mono
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 163 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VAX-50C.I.NVX
Artículo no..: 11702239
|
Sensor data
- Sony IMX250 Gen2
- Color
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 77 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VAX-50M.I.NVX
Artículo no..: 11702240
|
Sensor data
- Sony IMX250 Gen2
- Mono
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 77 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VLXT-50C.FO
Artículo no..: 11208326
|
Sensor data
- Sony IMX250 Gen2
- Color
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 163 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VLXT-50M.FO
Artículo no..: 11208328
|
Sensor data
- Sony IMX250 Gen2
- Mono
- 2/3″ CMOS
- Global shutter
- 2448 × 2048 px
- 3.45 × 3.45 µm
- 164 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|