|
|
VCXG-13NIR
Artículo no..: 11701179
|
Sensor data
- onsemi PYTHON1300
- NIR
- 1/2″ CMOS
- Global shutter
- 1280 × 1024 px
- 4.8 × 4.8 µm
- 94 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-53NIR
Artículo no..: 11701178
|
Sensor data
- onsemi PYTHON5000
- NIR
- 1″ CMOS
- Global shutter
- 2592 × 2048 px
- 4.8 × 4.8 µm
- 23 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
LXG-40NIR
Artículo no..: 11137901
|
Sensor data
- ams (CMOSIS) CMV4000 V3
- NIR
- 1″ CMOS
- Global shutter
- 2048 × 2048 px
- 5.5 × 5.5 µm
- 59 fps
|
Data interface
|
|
|
|
|
|
|
|
|
LXG-20NIR
Artículo no..: 11137906
|
Sensor data
- ams (CMOSIS) CMV2000 V3
- NIR
- 2/3″ CMOS
- Global shutter
- 2048 × 1088 px
- 5.5 × 5.5 µm
- 111 fps
|
Data interface
|
|
|
|
|
|
|