• Imagen
  • Nombre del producto
  • Size (flange)
  • Shaft type

filtrar por características

Size (flange)

Solid shaft

Hollow shaft

Pulses/waves per revolution

Interface

Connection

Protection EN 60529

Approvals

Imagen Nombre del producto Size (flange) Shaft type
HOG 86 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
POG 86 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 9 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 9 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 9 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 9 G Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 90 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 90 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 90 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
TDP 0,2 + OG 9, TDPZ 0,2 + OG 9 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
HOG 10 + DSL Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
Consultar
HOG 10 + ESL 90 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 10 + ESL 93 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 10 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 10 G Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
POG 10 + DSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 10 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 10 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 10 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 10 G Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
HOG 11 + ESL 90 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 11 + ESL 93 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 11 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 11 G Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
POG 11 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 11 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 11 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
POG 11 G Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Consultar
HOG 16 + DSL Size (flange)
  • ø158 mm
Shaft type
  • ø20...50 mm (through hollow shaft)
Consultar
HOG 165 + DSL Size (flange)
  • ø165 mm
Shaft type
  • ø25 mm (through hollow shaft)
Consultar

¿No encontró lo que buscaba?

Hasta la cima