• Imagen
  • Nombre del producto
  • Size (flange)
  • Shaft type
  • Pulses/waves per revolution
  • Output stages

filtrar por características

Size (flange)

Solid shaft

Hollow shaft

Pulses/waves per revolution

Connection

Output stages

Protection EN 60529

Approvals

Option

Imagen Nombre del producto Size (flange) Shaft type Pulses/waves per revolution Output stages
HMG10-B - Incremental Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Pulses/waves per revolution
  • 1 … 131072
Output stages
  • TTL/HTL (Vin = Vout)
Consultar
HMG10-T - Incremental Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Pulses/waves per revolution
  • 1 … 131072
Output stages
  • TTL/HTL (Vin = Vout)
Consultar
PMG10 - Incremental Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Pulses/waves per revolution
  • 1 … 131072
Output stages
  • TTL/HTL (Vin = Vout)
Consultar
POG 11 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Pulses/waves per revolution
  • 300 … 5000
Output stages
  • HTL-P (power linedriver)
  • TTL/RS422
Consultar
HOG 11 Size (flange)
  • ø105 mm
Shaft type
  • ø12...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Pulses/waves per revolution
  • 300 … 5000
Output stages
  • HTL-P (power linedriver)
  • TTL/RS422
Consultar
HOG 11 - DNV GL Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
Pulses/waves per revolution
  • 300 … 2500
Output stages
  • HTL-P (power linedriver)
  • TTL/RS422
Consultar
HOG 11 G Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Pulses/waves per revolution
  • 300 … 5000
Output stages
  • HTL-P (power linedriver)
  • TTL/RS422
Consultar
POG 11 G Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Pulses/waves per revolution
  • 300 … 5000
Output stages
  • HTL-P (power linedriver)
  • TTL/RS422
Consultar
HDmag MHGE 100 Size (flange)
  • ø99,9 mm
Shaft type
  • ø16...80 mm (through hollow shaft)
Pulses/waves per revolution
  • 64
  • 64 … 4096
Output stages
  • SinCos 1 Vpp
  • HTL
  • TTL/RS422
Consultar
HDmag MHGE 200 Size (flange)
  • ø201.7 mm
Shaft type
  • ø50...180 mm (through hollow shaft)
Pulses/waves per revolution
  • 128
  • 128 … 8192
Output stages
  • SinCos 1 Vpp
  • HTL
  • TTL/RS422
Consultar
HDmag MHGE 400 Size (flange)
  • ø405.4 mm
Shaft type
  • ø70...340 mm (through hollow shaft)
Pulses/waves per revolution
  • 256
  • 256 … 16384
Output stages
  • SinCos 1 Vpp
  • HTL
  • TTL/RS422
Consultar
HDmag MHGE 800 Size (flange)
  • ø813 mm
Shaft type
  • ø650...740 mm (through hollow shaft)
Pulses/waves per revolution
  • 512
  • 512 … 32768
Output stages
  • SinCos 1 Vpp
  • HTL
  • TTL/RS422
Consultar

¿No encontró lo que buscaba?

Hasta la cima