• Imagen
  • Nombre del producto
  • Shaft type
  • Steps per turn
  • Pulses per revolution
  • Sinewave cycles per revolution
  • Interface
  • Connection
Redundant sensing
Resetear el filtro

filtrar por características

Model

Function

Hollow shaft

Pulses/waves per revolution

Steps per turn

Output stages

Interface

Connection

Protection EN 60529

Approvals

Option

Output stages

Imagen Nombre del producto Shaft type Steps per turn Pulses per revolution Sinewave cycles per revolution Interface Connection
ITD49H00 - Rectangular signal Shaft type
  • ø8...28 mm (through hollow shaft)
Pulses per revolution
  • 64 … 2048
Connection
  • Cable 1 m
Consultar
ITD49H00 - Sine signal Shaft type
  • ø8...28 mm (through hollow shaft)
Sinewave cycles per revolution
  • 64
Connection
  • Cable 1 m
Consultar
ITD69H00 - Rectangular signal Shaft type
  • ø40...68 mm (through hollow shaft)
Pulses per revolution
  • 128 … 4096
Connection
  • Cable 1 m
Consultar
ITD69H00 - Sine signal Shaft type
  • ø40...68 mm (through hollow shaft)
Sinewave cycles per revolution
  • 128
Connection
  • Cable 1 m
Consultar
ITD89H00 - Rectangular signal Shaft type
  • ø70...140 mm (through hollow shaft)
Pulses per revolution
  • 256 … 8192
Connection
  • Cable 1 m
Consultar
ITD89H00 - Sine signal Shaft type
  • ø70...140 mm (through hollow shaft)
Sinewave cycles per revolution
  • 256
Connection
  • Cable 1 m
Consultar
HDmag MHAP 100 Shaft type
  • ø16...80 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 131072
Sinewave cycles per revolution
  • 1 … 8192
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Consultar
HDmag MHAP 200 Shaft type
  • ø50...180 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 262144
Sinewave cycles per revolution
  • 1 … 16384
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Consultar
HDmag MHAP 400 Shaft type
  • ø70...340 mm (through hollow shaft)
Steps per turn
  • 17 bit
Pulses per revolution
  • 1 … 524288
Sinewave cycles per revolution
  • 1 … 32768
Interface
  • SSI
Connection
  • Flange connector M23, 17-pin
Consultar
HDmag MHGE 100 Shaft type
  • ø16...80 mm (through hollow shaft)
Pulses per revolution
  • 64 … 4096
Sinewave cycles per revolution
  • 64
Connection
  • Flange connector M23, 12-pin
  • Terminal box
Consultar
HDmag MHGE 200 Shaft type
  • ø50...180 mm (through hollow shaft)
Pulses per revolution
  • 128 … 8192
Sinewave cycles per revolution
  • 128
Connection
  • Flange connector M23, 12-pin
  • Terminal box
Consultar
HDmag MHGE 400 Shaft type
  • ø70...340 mm (through hollow shaft)
Pulses per revolution
  • 256 … 16384
Sinewave cycles per revolution
  • 256
Connection
  • Flange connector M23, 12-pin
  • Terminal box
Consultar
HDmag MHGE 800 Shaft type
  • ø650...740 mm (through hollow shaft)
Pulses per revolution
  • 512 … 32768
Sinewave cycles per revolution
  • 512
Connection
  • Flange connector M23, 12-pin
  • Terminal box
Consultar
HDmag MHGP 100 Shaft type
  • ø16...80 mm (through hollow shaft)
Pulses per revolution
  • 64 … 131072
Sinewave cycles per revolution
  • 64 … 8192
Connection
  • Flange connector M23, 12-pin
Consultar
HDmag MHGP 200 Shaft type
  • ø50...180 mm (through hollow shaft)
Pulses per revolution
  • 128 … 262144
Sinewave cycles per revolution
  • 128 … 16384
Connection
  • Flange connector M23, 12-pin
Consultar
HDmag MHGP 400 Shaft type
  • ø70...340 mm (through hollow shaft)
Pulses per revolution
  • 256 … 524288
Sinewave cycles per revolution
  • 256 … 32768
Connection
  • Flange connector M23, 12-pin
Consultar

¿No encontró lo que buscaba?

Hasta la cima