• Imagen
  • Nombre del producto
  • Size (flange)
  • Shaft type
  • Range of switching speed
  • Switching outputs
ø17 mm cone 1:10
Resetear el filtro

filtrar por características

Size (flange)

Hollow shaft

Connection

Protection EN 60529

Approvals

Imagen Nombre del producto Size (flange) Shaft type Range of switching speed Switching outputs
HMG10-B - CANopen® Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HMG10-B - DeviceNet Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HMG10-B - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HMG10-B - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HMG10-B - Profibus DP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HMG10-B - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HMG10-B - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 86 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 10 + ESL 90 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 10 + ESL 93 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 10 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 11 + ESL 90 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 11 + ESL 93 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
HOG 11 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar

¿No encontró lo que buscaba?

Hasta la cima