Dados técnicos
Fixing
Article number
  • 11177010
Name
  • ZVM-VS_Mounting Adapter
Description
    • 90° angled fixation bracket incl. screws
Article number
  • 11700550
Name
  • ZVM-Mouting Adapter VeriSens UR
Description
    • mounting for VeriSens fixation directly to robot
    • included screws: 4x M4 for the mounting to VeriSens and 4x M6 for the mounting to the Universal Robot (UR)
Article number
  • 11700551
Name
  • ZVM-Mountig Adapter VeriSens UR 90°
Description
    • 90° anged mounting for VeriSens fixation directly to robot
    • included screws: 4x M4 for the mounting to VeriSens and 4x M6 for the mounting to the Universal Robot (UR)
Cable
Article number
  • 11700905
Name
  • Robotic Ethernet cable, 5,0 m (KSG 34A/KSG45AR0500G/E)
Description
    • Ethernet cable for robotic applications
    • M12/4-pin female connector to RJ45
    • shielded
    • UL in preparation
    • length 5,0 m
Process interface cable
Article number
  • 11195097
Name
  • ESG 34JP0500GS
Description
    • process interface cable for robotic applications
    • M12/12-pin female connector, open wires at one end
    • shielded
    • length 2,0 m
Other
Tools
  • screw driver I6K (Torx) 3 mm
Power supply
Article number
  • 11079750
Name
  • Power Supply 24V/1.0A int. DC Connector
Description
    • power supply 24V/1000mA
    • adapter for EU, US, UK, AU and KR
Power cable
Article number
  • 11048083
Name
  • Cable power adapter M12/DC connector
Description
    • connecting cable
    • M12/12-pin to DC connector
    • shielded
    • length 2,0 m
Article number
  • 11700543
Name
  • ZVS-USB Stick URCap
Description
    • VeriSens URCap - user-friendly app for Universal Robots for easy installation and integration of VeriSens vision sensors
    • direct connection of Verisens to the Polyscope Control of Universal Robots (UR)
    • ready to use VeriSens functionality with only two additional commands
    • automatic coordinate alignment with SmartGrid for fast and precise calibration
    • compatible with UR3e, UR5e, UR10e und UR16e
Article number
  • 11700544
Name
  • ZVT-Calibration Smartgrid 200x150 5mm
Description
    • SmartGrid for automatic coordinate alignment for fast and precise calibration
    • target area 200 x 150 mm
    • grid dimension 5 mm
Article number
  • 11700549
Name
  • ZVM-Mounting Adapter Smartgrid 90°
Description
    • 90° angled mounting incl. M6 screws for fixation to SmartGrid as a handle for Universal Robot (UR)
    • screws can also be used for direct SmartGrid mounting to the Universal Robot flange

Downloads
Data sheet
Software packages

Para o topo