• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filtrare per caratteristiche

Sensing distance max.

Housing

Housing version

Circuito di uscita

Connection types

Particular characteristics

Temperatura d'esercizio

Resolution

Adjustability

Immagine Nome del prodotto Product group Housing Scanning range Sd Features Availability
U300.D50-DPMJ.72N

Articolo n..: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
U300.EA0-GP2J.72N

Articolo n..: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U300.P50-GP1J.72N

Articolo n..: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
  • multiplex version
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U300.P50-GP2J.72N

Articolo n..: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12,9 mm x 32,2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
U300.R50-GP1J.72N

Articolo n..: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
UF200.D25-IA1B.72N

Articolo n..: 11708366

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D25-IAMO.72CU

Articolo n..: 11708358

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D25-IAMO.72N

Articolo n..: 11708357

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D25-UA1B.72N

Articolo n..: 11708365

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D25-UAMJ.72CU

Articolo n..: 11708356

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D25-UAMJ.72N

Articolo n..: 11708355

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 10 … 250 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D50-IA1B.72N

Articolo n..: 11708338

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D50-IAMO.72CU

Articolo n..: 11708326

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D50-IAMO.72N

Articolo n..: 11708325

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D50-UA1B.72N

Articolo n..: 11708337

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D50-UAMJ.72CU

Articolo n..: 11708324

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.D50-UAMJ.72N

Articolo n..: 11708323

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.DA0-IA1B.72N

Articolo n..: 11708354

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.DA0-IAMO.72CU

Articolo n..: 11708342

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.DA0-IAMO.72N

Articolo n..: 11708341

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.DA0-UA1B.72N

Articolo n..: 11708353

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.DA0-UAMJ.72CU

Articolo n..: 11708340

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UF200.DA0-UAMJ.72N

Articolo n..: 11708339

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 20,5 mm x 41 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
a sua richiesta
UR12.D50-IA1E.7BF

Articolo n..: 11704841

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UR12.D50-IAMC.7BF

Articolo n..: 11704834

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UR12.D50-UA1E.7BF

Articolo n..: 11704840

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UR12.D50-UAMC.7BF

Articolo n..: 11704833

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UR12.EA0-GP2C.7BF

Articolo n..: 11704838

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UR12.P50-GP2C.7BF

Articolo n..: 11704836

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
  • multiplex version
Housing
  • 12 mm x 50 mm
  • metal
  • 2 point proximity switch
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
UR12.R50-GP1C.7BF

Articolo n..: 11704839

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto