• Image
  • Product name
  • Product group
  • Dimension
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Product group

Sensing range

Design

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Image Product name Product group Dimension Sensing distance max. Features Availability
IR12.D06L-Q60.UA1E.7BF

Article no.: 11141090

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 12 mm
Sensing distance max.
  • 0 … 6 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C (Vs = 12 ... 30 VDC)
  • -25 … 60 °C (Vs = 12 ... 36 VDC)
  • IP 67
Delivery time
on request
Inquire
IR12.P04F-F50.PO1Z.7BO

Article no.: 11111236

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Dimension
  • 12 mm
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IR18.D08L-Q60.UA1E.7BO

Article no.: 11141092

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 18 mm
Sensing distance max.
  • 0 … 8 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
on request
Inquire
IR18.P08F-Q60.PO1Z.7BO

Article no.: 11111237

Product group
  • Inductive proximity switch
  • factor 1 - all metals
Dimension
  • 18 mm
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IR30.D24L-N60.UA1E.7BO

Article no.: 11179050

Product group
  • Inductive distance sensors
Dimension
  • 30 mm
Sensing distance max.
  • 0 … 24 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 75 °C
  • IP 67
Delivery time
immediately available
Inquire
IWFK 20Z8704/S35A

Article no.: 10155694

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 20 mm
Sensing distance max.
  • 0 … 10 mm
Features
  • Voltage output / PNP
  • Connector M8
  • -10 … 70 °C
  • IP 67
Delivery time
immediately available

Limited availability for a short time only

Inquire

Did not find what you were looking for?

To the top