XC700 |
XC700 |
|
|
|
|
|
||
Conformity | ||
Conformity | CE RoHS KC (R-R-BkR-VeriSens-XC-IP) UL recognized |
CE RoHS KC (R-R-BkR-VeriSens-XC-IP) UL recognized |
Electrical data | ||
Digital inputs | 5 inputs trigger job selection external teach-in encoders (CH-A, CH-B) 500 kHz |
5 inputs trigger job selection external teach-in encoders (CH-A, CH-B) 500 kHz |
Digital outputs | 5 outputs Pass / Fail Flash Sync Alarm Camera Ready Output Enable |
5 outputs Pass / Fail Flash Sync Alarm Camera Ready Output Enable |
Initial setup | Ethernet (10BASE-T / 100BASE-TX) | Ethernet (10BASE-T / 100BASE-TX) |
Inputs | 8 … 30 V (polarity protected) | 8 … 30 V (polarity protected) |
Nominal voltage power supply | 24 V ±25 % | 24 V ±25 % |
Nominal voltage power supply (add-on) | Class 2 according to NEC / protection class III | Class 2 according to NEC / protection class III |
Nominal voltage power supply (info) | The device is intended for supply from an isolated limited power source according to UL61010-1, 3rd ed cl. 9.4 or a limited energy source according to UL60950-1 or Class 2 according to NEC. | The device is intended for supply from an isolated limited power source according to UL61010-1, 3rd ed cl. 9.4 or a limited energy source according to UL60950-1 or Class 2 according to NEC. |
Outputs | PNP Ipeak = 100 mA and Ieff = 50 mA (short-circuit proof) | PNP Ipeak = 100 mA and Ieff = 50 mA (short-circuit proof) |
Power consumption | Max. 42 W (with I/O and lighting) | Max. 42 W (with I/O and lighting) |
Process interface | PROFINET (CC-A) EtherNet/IP™ TCP/UDP (Ethernet) |
PROFINET (CC-A) EtherNet/IP™ TCP/UDP (Ethernet) |
Visualization | configurable web interface with MultiViewer function | configurable web interface with MultiViewer function |
Environmental conditions | ||
Humidity | 0 … 90 % (non-condensing) | 0 … 90 % (non-condensing) |
Mechanical shock resistance | EN 60068-2-27 | EN 60068-2-27 |
Operating temperature | +5 … +55 °C @ T = measurement point | +5 … +55 °C @ T = measurement point |
Protection class | IP 67 (with tube) | IP 67 (with tube) |
Storage temperature | -20 … +70 °C | -20 … +70 °C |
Vibration load | IEC 60068-2-6 IEC 60068-2-64 |
IEC 60068-2-6 IEC 60068-2-64 |
Feature checks | ||
Feature comparison | count contour points contour comparison brightness contrast area size count areas pattern comparison find object positions |
count contour points contour comparison brightness contrast area size count areas pattern comparison find object positions |
Geometry | Distance circle angle count edges point position edge characteristics |
Distance circle angle count edges point position edge characteristics |
Part location | part location on contours part location on edges part location on circle part location on text line |
part location on contours part location on edges part location on circle part location on text line |
General data | ||
Defect image memory | 32 | 8 |
Features per job | 32 | 32 |
High-resolution mode | max. 118 inspections per second | max. 32 inspections per second |
High-speed mode (limited resolution) | max. 144 inspections per second | max. 54 inspections per second |
Illumination | external, available as accessory | external, available as accessory |
Illumination connection | direct (integrated VeriFlash® flash controller) | direct (integrated VeriFlash® flash controller) |
Lens | C-mount | C-mount |
Number of jobs (products) | ≤ 255 | ≤ 255 |
Resolution | 640 × 480 px | 1280 × 960 px |
Sensor type | 1/4" CCD, monochrome | 1/3″ CCD, monochrome |
Signal processing | Baumer FEX® 4.0 | Baumer FEX® 4.0 |
Integrated flash controller | ||
Current | Imax = 800 mA at 24 V DC (permanent) (±10 %, at least ± 100 mA, at 25 °C) Imax = 4 A at 48 V DC (pulsed) (+10/-20 %, at least ± 100 mA, at 25 °C) |
Imax = 800 mA at 24 V DC (permanent) (±10 %, at least ± 100 mA, at 25 °C) Imax = 4 A at 48 V DC (pulsed) (+10/-20 %, at least ± 100 mA, at 25 °C) |
Flash time | max. 1 ms (Duty Cycle max. 1:10) | max. 1 ms (Duty Cycle max. 1:10) |
Voltage | 12 V DC or 24 V DC (permanent) 24 V DC or 48 V DC (pulsed) |
12 V DC or 24 V DC (permanent) 24 V DC or 48 V DC (pulsed) |
Mechanical data | ||
Depth | 49.8 mm (without lens/tube) | 49.8 mm (without lens/tube) |
Height | 99.5 mm (without lens/tube) | 99.5 mm (without lens/tube) |
Material | housing: aluminum cover glass XC tube: PMMA |
housing: aluminum cover glass XC tube: PMMA |
Weight | ≤ 300 g (without lens/tube) | ≤ 300 g (without lens/tube) |
Width | 53 mm (without lens/tube) | 53 mm (without lens/tube) |
Non-volatile memory | ||
Flash memory size | 2000 Mbit Flash S34ML02G100BHI0000 | 2000 Mbit Flash S34ML02G100BHI0000 |