Fiber optic sensors - FVDK 67 (standard version) |
Fiber optic sensors - FVDK 66 (standard version) |
|
|
|
|
|
|
|
Ambient conditions | ||
Operating temperature | -20 … +55 °C | -20 … +55 °C |
Protection class | IP 40 | IP 40 |
Electrical data | ||
Current consumption max. (no load) | 30 mA | 30 mA |
Min. output pulse length | 0.25 … 20000 ms | |
On / off delay | 0.25 … 20000 ms | 1 … 5000 ms |
Output circuit | PNP | PNP |
Output current | 100 mA | 100 mA |
Output function | Light / dark operate switchable | Light / dark operate switchable |
Response time / release time | 0.058 … 5 ms (adjustable) | 0.25 … 1 ms (adjustable) |
Reverse polarity protection | Yes | Yes |
Short circuit protection | Yes | Yes |
Voltage drop Vd | <2.1 VDC | <2.1 VDC |
Voltage supply range +Vs | 10.8 … 26.4 VDC | 10.8 … 26.4 VDC |
General data | ||
Actual range Sb (FSE 200C1002) | 340 mm | |
Adjustment | Teach-in | Teach-in |
Light indicator | 2 x 4-digit display | 2 x 4-digit display |
Light source | Pulsed red LED | Pulsed red LED |
Output indicator | LED orange | LED yellow |
Sensing distance Tw (FUE 200C1003) | 130 mm | |
Suppression of reciprocal influence | Yes | Yes |
Wave length | 660 nm | 645 nm |
Mechanical data | ||
Connection types | Flylead connector M8 4 pin, L=200 mm | Cable, L=2 m |
Depth | 70.2 mm | 70.2 mm |
Design | Rectangular | Rectangular |
Height / length | 33.8 mm | 33.8 mm |
Housing material | Polycarbonate/ABS | Polycarbonate/ABS |
Width / diameter | 10 mm | 10 mm |