Dati tecnici
Dati generali
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed red laser diode
Actual range Sb
  • 5 m
Nominal range Sn
  • 6 m
Power on indication
  • LED green
Laser class
  • 1
Distance to focus
  • Parallel beam
Wave length
  • 680 nm
Allineamento asse ottico
  • < 1,5°
Dati elettrici
Tensione di alimentazione +Vs
  • 10 … 30 VDC
Corrente assorbita max. (senza carico)
  • 20 mA (@ 10 VDC)
Corrente assorbita media
  • 10 mA (@ 24 VDC)
Funzione di commutazione
  • By IO-Link only
Circuito di uscita
  • Push-pull
Protezione da cortocircuito
  • Si
Protezione dall'inversione di polarità
  • Si
Baud rate
  • 230,4 kBaud (COM 3)
IO-Link port type
  • Class A
Process data length
  • 8 Bit
Process data structure
  • Bit 3 = alarm
Interface
  • IO-Link V1.1
Additional data
  • Device temperature
Cycle time
  • ≥ 0,6 ms
Dati meccanici
Width / diameter
  • 8 mm
Height / length
  • 25,1 mm
Depth
  • 15,8 mm
Design
  • Rectangular
Mechanical mounting
  • Threaded sleeves M3 (stainless steel)
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Cable characteristics
  • PVC / PVC 4 x 0.08 mm²
Condizioni ambientali
Temperatura d'esercizio
  • -20 … +50 °C
Tipo di protezione
  • IP 67

Modello 3D
Modello 3D

La creazione di modelli CAD richiede una registrazione esterna presso CADENAS.


software
Software

Scaricare
Data sheet
Operating Manual
Software Manual
EPLAN

Diagrammi
Excess gain curve

Disegni
Drawings
Connection diagram
Beam characteristic (typically)
Laser warning

Accessori
Fitting receiver
O200.EL-GW1J.72CV/FREC
Through beam sensors - miniature

Articolo n..: 11228767

  • Most secure object detection due to the barrier principle
  • Manipulation-proof, simple teach-in via qTeach or line teach
  • IO-Link for extended parameterization options and additional diagnostic data
  • Robust housing with stainless steel spacer sleeves
O200.EL-GW1J.72NV/FREC
Through beam sensors - miniature

Articolo n..: 11224792

  • Most secure object detection due to the barrier principle
  • Manipulation-proof, simple teach-in via qTeach or line teach
  • IO-Link for extended parameterization options and additional diagnostic data
  • Robust housing with stainless steel spacer sleeves
O200.EL-PV1T.72CV/FREC
Through beam sensors - miniature

Articolo n..: 11230136

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Robust housing with stainless steel spacer sleeves
O200.EL-PV1T.72NV/FREC
Through beam sensors - miniature

Articolo n..: 11230126

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Robust housing with stainless steel spacer sleeves
O200.EL-NV1T.72CV/FREC
Through beam sensors - miniature

Articolo n..: 11230125

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Robust housing with stainless steel spacer sleeves
O200.EL-NV1T.72NV/FREC
Through beam sensors - miniature

Articolo n..: 11230137

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Robust housing with stainless steel spacer sleeves
O200.ER-GD1E.72CV/H006_T003 O200.EL-GW1J.72CV/FREC_H006
Through beam sensors - miniature

Articolo n..: 11230138

  • Most secure object detection due to the barrier principle
  • Manipulation-proof, simple teach-in via qTeach or line teach
  • IO-Link for extended parameterization options and additional diagnostic data
  • Quick mounting by means of M3 threaded bushes made of stainless steel
O200.ER-GD1E.72CV/H006_T003 O200.EL-GW1J.72NV/FREC_H006
Through beam sensors - miniature

Articolo n..: 11230139

  • Most secure object detection due to the barrier principle
  • Manipulation-proof, simple teach-in via qTeach or line teach
  • IO-Link for extended parameterization options and additional diagnostic data
  • Quick mounting by means of M3 threaded bushes made of stainless steel
O200.ER-GD1E.72CV/H006_T003 O200.EL-PV1T.72CV/FREC_H006
Through beam sensors - miniature

Articolo n..: 11230160

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Quick mounting by means of M3 threaded bushes made of stainless steel
O200.ER-GD1E.72CV/H006_T003 O200.EL-PV1T.72NV/FREC_H006
Through beam sensors - miniature

Articolo n..: 11230161

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Quick mounting by means of M3 threaded bushes made of stainless steel
O200.ER-GD1E.72CV/H006_T003 O200.EL-NV1T.72CV/FREC_H006
Through beam sensors - miniature

Articolo n..: 11230162

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Quick mounting by means of M3 threaded bushes made of stainless steel
O200.ER-GD1E.72CV/H006_T003 O200.EL-NV1T.72NV/FREC_H006
Through beam sensors - miniature

Articolo n..: 11230163

  • Most secure object detection due to the barrier principle
  • qTeach - tamper-proof, simple teach-in with ferromagnetic tool
  • Quick mounting by means of M3 threaded bushes made of stainless steel
O200.EL-GW2I.72NV/A014_FREC
Through beam sensors - miniature

Articolo n..: 11229194

  • Most secure object detection due to the barrier principle
  • IO-Link interface independent of the switching output (Dual Channel)
  • Extended parameterization options and additional diagnostic data
  • Robust housing with stainless steel spacer sleeves
O200.EL-GW2I.72CV/A014_FREC
Through beam sensors - miniature

Articolo n..: 11230906

  • Most secure object detection due to the barrier principle
  • IO-Link interface independent of the switching output (Dual Channel)
  • Extended parameterization options and additional diagnostic data
  • Robust housing with stainless steel spacer sleeves
O200.ER-GD1E.72CV/H006_T003 O200.EL-GW2I.72NV/A014_FREC_H006
Through beam sensors - miniature

Articolo n..: 11230907

  • Most secure object detection due to the barrier principle
  • IO-Link interface independent of the switching output (Dual Channel)
  • Extended parameterization options and additional diagnostic data
  • Quick mounting by means of M3 threaded bushes made of stainless steel
O200.ER-GD1E.72CV/H006_T003 O200.EL-GW2I.72CV/A014_FREC_H006
Through beam sensors - miniature

Articolo n..: 11230908

  • Most secure object detection due to the barrier principle
  • IO-Link interface independent of the switching output (Dual Channel)
  • Extended parameterization options and additional diagnostic data
  • Quick mounting by means of M3 threaded bushes made of stainless steel
Mounting accessories
10150326
Sensofix series 10 / series 20

Articolo n..: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-200.STRAIGHT
Mounting bracket O200

Articolo n..: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

Articolo n..: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

Articolo n..: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

Articolo n..: 11208477

  • Material: plastic

In alto