Distance sensors |
Performance sensor |
|
|
|
|
|
|
|
Ambient conditions | ||
Ambient light immunity | < 50 kLux | < 100 kLux |
Operating temperature | 0 … +50 °C | -10 … +50 °C |
Protection class | IP 67 | IP 67 |
Shock (semi-sinusoidal) | IEC 60068-2-27:2009 30 g / 11 ms, 6 jolts per axis and direction |
|
Storage temperature | -20 … +60 °C | |
Vibration (sinusoidal) | IEC 60068-2-6:2008 1 mm p-p at f = 10 - 55 Hz, duration 5 min per axis 30 min endurance at f = 55 Hz per axis |
|
Communication interface | ||
Baud rate | 38400, adjustable | 57600, adjustable |
Interface | RS485 | |
Protocol | Modbus RTU | |
Electrical data | ||
Current consumption max. (no load) | 80 mA | 50 mA |
Measuring frequency | 5000 Hz | |
Output circuit | RS485 | RS485 |
Response delay | 0.4 ms | |
Response time / release time | < 1.8 ms | |
Reverse polarity protection | Yes, Vs to GND | Yes, Vs to GND |
Short circuit protection | Yes | Yes |
Voltage supply range +Vs | 12 … 28 VDC | 12 … 28 VDC |
General data | ||
Adjustment | RS485 | Teach-in: button / RS485 |
Alarm indicator | LED red | |
Beam diameter | 0.5 … 0.2 mm | |
Beam type | Point | Point |
Interference suppression | < 30 ms | |
Linearity error | ± 0.013 … 0.025 mm | ± 0.08 % Mr |
Measuring distance Sd | 16 … 26 mm | 16 … 26 mm |
Measuring range Mr | 10 mm | |
Output indicator | LED yellow | |
Power on indication | LED green | LED green |
Repeat accuracy | 1 µm | |
Resolution | 4 … 8 µm | |
Temperature drift | < 0,04 % Sde/K | 0,01 % Sde/K |
Type | Distance measuring | |
Light Source | ||
Laser class | 1 | 1 |
Light source | Pulsed red laser diode | Pulsed red laser diode |
Maximum pulse power | 1 mW | |
Pulse duration | 0.001 ... 1 ms | |
Pulse period | 0.2 ... 3.4 ms | |
Wave length | 650 nm | 660 nm |
Mechanical data | ||
Connection types | Connector M8 4 pin | Connector M8 4 pin |
Depth | 34.5 mm | 34.5 mm |
Design | Rectangular | Rectangular, front view |
Front (optics) | Glass | Glass |
Height / length | 37 mm | 37 mm |
Housing material | Die-cast zinc | Die-cast zinc |
Weight | 41 g | |
Width / diameter | 12.4 mm | 13 mm |