Data sheet – EN580E.ML-SU06.GE11B.13120.H
Data sheet – EN580E.ML-SU06.GE11B.13120.H
Data sheet – EN580E.ML-SU06.GE11B.13120.H
EN580E.ML
UL-Listing: E217823
EN580E.ML - solid shaft with synchro flange, flylead connector M23
Bellows coupling (D1=06 / D2=10)
For encoder with solid shaft
Article no.: 11050507 |
|
|
Coupling CPS25 (L=19, D1=10 / D2=06)
For encoder with solid shaft
Article no.: 11065922 |
|
|
Coupling CPS25 (L=19, D1=06 / D2=06)
For encoder with solid shaft
Article no.: 11065916 |
|
|
Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft
Article no.: 10141132 |
|
|
Spring washer coupling (D1=6 / D2=6)
For encoder with solid shaft
Article no.: 10141131 |
|
|
Coupling CPS37 (L=24, D1=06 / D2=06)
For encoder with solid shaft
Article no.: 11069333 |
|
|
Coupling CPS37 (L=24, D1=10 / D2=06)
For encoder with solid shaft
Article no.: 11069337 |
|
|
Set of eccentric fixings type A
Article no.: 11065545 |
|
|
Mounting adaptor
For encoders with synchro flange
Article no.: 10117667 |
|
|
Set of eccentric fixings for mounting clamp (10117667)
Article no.: 10117668 |
|
Female connector M23, 12-pin, CW, with cable 1 m
Article no.: 11095302 |
|
|
Female connector M23, 12-pin, CW, with cable 2 m
Article no.: 11100408 |
|
|
Female connector M23, 12-pin, CW, with cable 5 m
Article no.: 11100430 |
|
|
Female connector M23, 12-pin, CW, with cable 10 m
Article no.: 11100431 |
|
MR241.06D
Small measuring wheel
Article no.: 11033278 |
|
|
MR261.06A
Small measuring wheel
Article no.: 11033288 |
|