Technical data
General data
Angular range
  • 360° linear
Resolution
  • 1.41 °
System accuracy
  • ± 0,6 %
Temperature drift
  • ± 0,1 % (Full Scale)
Working distance max.
  • 4 mm, with magnet rotor MSFS
Axial misalignment max.
  • 0.5 mm
Electrical data
Response time
  • < 2 ms
Voltage supply range +Vs
  • 4.75 … 5.25 VDC
Current consumption max. (no load)
  • 20 mA
Output signal
  • 0 ... 5 VDC
Load resistance
  • > 1000 Ohm
Output circuit
  • Voltage output
Short circuit protection
  • No
Reverse polarity protection
  • No
Mechanical data
Connection types
  • Cable PUR 3 x 0,25, 2 m
Design
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Dimension
  • 18 mm
Material (sensing face)
  • PBTP
Ambient conditions
Operating temperature
  • -40 … +85 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
Certificates / approvals
Additional information
CAD

Drawings
Drawings
Connection diagram

Accessories
Magnetic scales
The selected altAttribute does not exist! MSFN AA01X06
Magnetic rotor for bearingless encoder

Article no.: 11052887

  • Simple screw mounting
  • For 6 mm shaft diameter
  • Operating temperature -40...+85 °C
The selected altAttribute does not exist! MSFS AA03X08
Magnetic rotor for bearingless encoder

Article no.: 11016706

  • Simple screw mounting
  • For 6 mm shaft diameter
  • Operating temperature -40...+125 °C
The selected altAttribute does not exist! MMFN AA01X06
On-axis magnet for bearingless encoders

Article no.: 11052885

  • For cost-efficient adhesive mounting
  • Operating temperature -40...+100 °C
  • Packing unit: 10 pieces
The selected altAttribute does not exist! MMFS AA03X08
On-axis magnet for bearingless encoders

Article no.: 11052886

  • For cost-efficient adhesive mounting
  • Operating temperature -40...+180 °C
  • Packing unit: 10 pieces
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZPOWS-ALL.24V
Test unit for sensors

Article no.: 11087165

  • Input 90-260 VAC
  • Output 24 V/0,75 A
  • Interchangeable plug-Type A, C, G and I
Mounting accessories
Sensofix series 18

Article no.: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-M18.STANDARD
Mounting bracket series 18

Article no.: 11172096

  • Material: Steel galvanized
ZADAP-M18.SHORT
Mounting bracket short series 18 (L design)

Article no.: 11171584

  • Material: Steel galvanized
ZADAP-M18.LONG
Mounting bracket long series 18 (L design)

Article no.: 11172095

  • Material: Steel galvanized

To the top