Technical data
General data
Scanning range Sd
  • 15 … 500 mm
Scanning range close limit Sdc
  • 15 … 500 mm
Scanning range far limit Sde
  • 15 … 500 mm
Repeat accuracy
  • < 0.5 mm
Resolution
  • < 0.3 mm
Response time ton
  • < 16 ms
Release time toff
  • < 40 ms
Temperature drift
  • > 50 mm < 2 % of distance to target Sde
  • < 50 mm ± 1 mm
Power-up drift
  • Compensated after 15 min.
Sonic frequency
  • 290 kHz
Adjustment
  • line-Teach
Light indicator
  • LED yellow
Power on indication
  • LED green
Alignment measuring axis
  • < 2°
Electrical data
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption typ.
  • 35 mA
Output circuit
  • Current output
Output signal
  • 4 ... 20 mA / 20 ... 4 mA
Load resistance
  • < (+Vs - 10V) / 0,02 A
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Design
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Width / diameter
  • 12 mm
Height / length
  • 50 mm
Connection types
  • Cable 5 pin, 2 m
Tightening torque max.
  • 15 Nm (Front: 10 Nm)
Ambient conditions
Operating temperature
  • -25 … +65 °C
Storage temperature
  • -40 … +75 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
EPLAN

Diagrams
Typical sonic cone profile

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
Sensofix series 12 round

Article no.: 10151720

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 300 and ø12 mm

Article no.: 11707701

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

To the top