Dati tecnici
Dati generali
Usage
  • Connecting cable for
  • Connector type M9
Connection type (head 1)
  • Connector female
Dimension (head 1)
  • M9
Type (head 1)
  • Straight
Connection type (head 2)
  • Free cable end
Particular characteristics
  • Suitable for flexible cable carriers
Shielding
  • Shielded
Material cable jacket
  • PUR
Length
  • 20 m
Number of positions
  • 5 pins
Protection class
  • IP 67

Scaricare
Data sheet
CAD
EPLAN

Disegni
Drawings
Pin assignment

In alto