|
|
|
---|---|---|
Communication interface Digital input | ||
Cable length | 30 m | 30 m |
Input current | 3 mA | 3 mA |
Standards | IEC 61131-2 Typ 1 and Typ 3 conform | IEC 61131-2 Typ 1 and Typ 3 conform |
Thresholds Pin 2 | High: 6.8 - 8.0 V DC Low: 5.2 - 6.4 V DC |
High: 6.8 - 8.0 V DC Low: 5.2 - 6.4 V DC |
Thresholds Pin 4 | High: 10.5 - 13.0 V DC Low: 8.0 - 11.5 V DC |
High: 10.5 - 13.0 V DC Low: 8.0 - 11.5 V DC |
Communication interface Digital output | ||
Cable length | 30 m | 30 m |
Connector | Push-In connector | Female M12 5-Pol, A-coded |
Output current L+/L- | 200 mA | 1.6 A (Port 1) 1 A (Port 3) 500 mA (Port 2, 4-8) |
Output current C/Q | 200 mA | 200 mA |
Output current Master max. | 3.2 A | 6.7 A |
Output current max. | 200 mA | 200 mA |
Output function | NPN PNP Push-Pull |
NPN PNP Push-Pull |
Output voltage | 24 V DC | 24 V DC |
Reverse polarity protected | Yes | Yes |
Short-circuit-proof | Yes | Yes |
Communication interface Ethernet | ||
Cable length | 100 m | 100 m |
Connector | Female RJ45 | Female M12 4-Pole, D-coded |
Number of connections | 2 | 2 |
Protocols | EtherNet/IP™ Modbus TCP OPC UA |
Modbus TCP OPC UA EtherNet/IP™ |
Standards | IEEE 802.3: 10Base-T / IEEE 802.3u: 100Base-TX | IEEE 802.3: 10Base-T / IEEE 802.3u: 100Base-TX |
Transmission rate | 10 MBit/s 100 MBit/s |
10 MBit/s 100 MBit/s |
Communication interface IO-Link | ||
IO-Link port type | Class A | Class A |
Number of connections | 8 | 8 |
Number of input and outputs | 8 x IO-Link Digital Output (DO) Digital Input (DI) |
8 x IO-Link Digital Output (DO) Digital Input (DI) |
Output current L+/L- | 200 mA | 1.6 A (Port 1) 1 A (Port 3) 500 mA (Port 2, 4-8) |
Output current C/Q | 200 mA | 200 mA |
Output current Master max. | 3.2 A | 6.7 A |
Reverse polarity protected | Yes | Yes |
Short-circuit-proof | Yes | Yes |
Electrical data | ||
Connector | Push-In connector Female RJ45 |
Female M12 4-Pole, D-coded Female M12 5-Pol, A-coded Female M12 5-Pol, L-coded, (Supply output) Male M12 5-Pol, L-coded, (Supply input) |
Current supply | US 3.7 A (Master and Sensors) | UA 16 A (Actuators) US 16 A (Master and Sensors) |
Power Consumption | 155 mA | 155 mA |
Power supply | 18 - 30 V DC | 20 - 30 V DC |
Environmental conditions | ||
Operating temperature | - 40 °C ... + 70 °C | - 25 °C ... + 60 °C |
Storage temperature | - 40 °C ... + 85 °C | - 40 °C ... + 70 °C |
General data | ||
Communication Interfaces | Ethernet IO-Link |
Ethernet IO-Link |
Head A: Degree of protection | IP67 | |
LED Indicators | Digital Input Ethernet Port Status IO-Link Module status Network status Power supply |
Digital Input Ethernet Port Status IO-Link Module status Network status Power supply |
Protocols | EtherNet/IP™ Modbus TCP OPC UA |
EtherNet/IP™ Modbus TCP OPC UA |
Software | Integrated webserver for configuration | Integrated webserver for configuration |
Mechanical data | ||
Depth | 114 mm | 30 mm |
Enclosure | Polyamide, UL94V-0 | Polyamide 66 |
Height | 118 mm | 212 mm |
Model | Cubic | Cubic |
Weight | 250 g | 454 g |
Width | 45 mm | 65 mm |