Technical data
Sensor information
Sensor
  • Sony IMX991
Mono/Color
  • SWIR
Sensor type
  • 1/4″ CMOS
Shutter type
  • Global shutter
Resolution
  • 656 × 520 px
Pixel size
  • 5 × 5 µm
Exposure time
  • 0.001 … 60000 ms
Image preprocessing
Color models
  • Mono
Camera features
Basic Functions
  • Exposure
  • Gain / Color Gain
  • Trigger / Exposure Active (Flash)
  • Binning 2x2
  • Partial Scan
  • Offset
  • Free Running Mode (Live Image)
Auto Functions
  • Exposure Auto
  • Gain Auto
Image Pre-processing
  • Image Flipping (X/Y)
  • LUT / Gamma
Acquisition / Interface
  • Burst Mode
  • Adjustable Framerate
  • Short Exposure Time Enable
  • Device Link Throughput Limit
  • Internal Image Buffer
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Additional Functions
  • User Set
  • Integrated temperature sensor
  • Readable additional information (e.g. sensor information)
  • Save Custom Data
Interfaces and connectors
Data interface
  • Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Connector: 8P8C Modular Jack (RJ45), screwable type
Mechanical data
Lens mount
  • C-mount
Width
  • 36 mm
Height
  • 36 mm
Depth
  • 46 mm
Weight
  • ≤ 110 g
Material
  • aluminum, baked varnish
Environmental conditions
Protection class
  • IP 40 (with mounted lens and cable)

Downloads
Operating Manual

Drawings
Dimension drawing

To the top