Inductive sensors special versions - weld magnetic field immune |
Inductive sensors special versions - weld magnetic field immune |
|
|
|
|
|
|
|
Ambient conditions | ||
Operating temperature | -25 … +75 °C | -25 … +75 °C |
Protection class | IP 67 | IP 67 |
Electrical data | ||
Current consumption max. (no load) | 10 mA | 10 mA |
Output circuit | PNP make function (NO) | PNP make function (NO) |
Output current | 250 mA | 250 mA |
Reverse polarity protection | Yes | Yes |
Short circuit protection | Yes | Yes |
Switching frequency | 500 Hz | 1 kHz |
Voltage drop Vd | <1 VDC | <1 VDC |
Voltage supply range +Vs | 10 … 30 VDC | 10 … 30 VDC |
General data | ||
Hysteresis | 3 … 20 % of Sr | 3 … 20 % of Sr |
Mounting type | Flush | Flush |
Nominal sensing distance Sn | 5 mm | 2 mm |
Output indicator | 4 port LED red | 3 port LED red |
Special type | Welding and magnetic noise | Welding and magnetic noise |
Mechanical data | ||
Connection types | Connector M12 | Connector M12 |
Design | Cylindrical threaded | Cylindrical threaded |
Dimension | 18 mm | 12 mm |
Housing length | 60 mm | 50 mm |
Housing material | Brass chromium plated | Brass chromium plated |
Material (sensing face) | PTFE coated | PTFE coated |